IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5155 | Demoboard PMP40679

9.8~13.5-V Input, 46-V 300-W Output Interleave Boost Converters

Overview

TopologyBoost Converter
Input voltage9.8-13.5 V
Output 146 V / 6.5 A
IC revisionE2

Description

This reference design is a 300-W power output interleaving combination of two boost converters using LM5155 controller. Each converter outputs continuous 150-W and 200-W peak. A LMC555 circuit generates 150k-Hz square wave signal and its anti-phase signal for synchronous clock for the two LM5155, making two converters working with 180° phase shift, which helps reduce the output voltage ripple. An amplifier samples input current of the two converters, outputs error signal VC to control slave phase to share current with master phase. There is only 4.6°C temperature difference between two phases in the thermal result, good current sharing is achieved. Efficiency of the design is higher than 91% at 400-W peak output. Peak to peak ripple is within 250-mV during 200-W to 400-W transient. The design shows a valid way to expand the output power by paralleling two boost converters.

Features

  • Interleave solutions with two converters for low output ripple
  • Good current sharing performance between two phases
  • High to 91% efficiency at 400-W output
  • Only 250mV peak to peak ripple at 200-400-W transient

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.33 µH, 25.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.33 µH
Performance Rated Current25.5 A
Saturation Current @ 10%9.5 A
Saturation Current @ 30%20 A
DC Resistance1.75 mΩ
Self Resonant Frequency402 MHz
MaterialSuperflux 
Packaging Unit1500 
–Check availability