IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5155 | Demoboard PMP40555

9~60-Vdc input, 12-V/2-A output flyback reference design

Overview

TopologyFlyback Converter
Input voltage9-60 V
Switching frequency100-2200 kHz
Output 112 V / 2 A
IC revisionE2

Description

This reference design is a wide input, 12-V/2-A output isolated flyback converter using LM5155. The switching frequency is 250 kHz and the peak efficiency of the system is 89.19% at 24-V input. The load regulation in the whole input range is within ±0.5%. Peak-to-peak ripple of the output is within 296-mV under load transient from 1 A to 2 A with a slew rate of 1 A/us.

Features

  • Wide input range
  • 250-kHz switching frequency
  • 89.19% peak efficiency
  • Load regulation within ±0.5% in whole input range

Typical applications

  • POE
  • LED Bias Supply
  • Multiple-Output Flyback Without Optocoupler / Wide Input Boost, SEPIC, Flyback Power Module
  • Battery-Powered Boost, SEPIC, Flyback
  • Portable Speaker Application

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
Version
VIN
VOut1(V)
IOut1(A)
L(µH)
n
VT(V (AC))
Size
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular, 2, Rising Cage Clamp
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
MountTHT 
Check availability
SPECWE-PoE Power over Ethernet Transformer, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
VersionCCM Flyback 
Input Voltage 9 - 60 V (DC)
Output Voltage 112 V
Output Current 12 A
Inductance14 µH
Turns Ratio1.33:1:1 
Insulation Test Voltage1500 V (AC)
SizeEFD20 
MountSMT 
Check availability