IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5150-Q1 | Demoboard TIDA-01628

1.5-V to 42-V wide VIN, low IQ boost controller with 4 programmable output voltage options

Overview

TopologyOther Topology
IC revisionB

Description

This reference design implements power and driver notification functions typically found in an automotive instrument cluster. The design features reverse battery protection, a pre-boost stage to support cold-crank battery voltage conditions down to 3.5 volts, buck regulators for 3.3-V and 5-V supplies, an audio amplifier circuit to provide notifications, an LED backlight supply with automated brightness control and LED drivers with flexible diagnostic functions for tell-tale LEDs.

Features

  • Wide VIN range supports cold cranking to 3.5 V and load dump to 40 V
  • Tell-tale LED drivers with configurable fault diagnostics
  • 5-V, single-rail audio amplifier for chime and warning
  • Adjustable ambient backlight brightness with light sensor
  • Low-loss reverse battery protection for reduced power dissipation

Typical applications

  • Hybrid Cluster with Active Graphics Support, Hybrid Cluster with Informational Graphics Support, Reconfigurable Digital Cluster

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
IRP,40K(A)
RDC max.(Ω)
VOP(V)
Size
Version
ISAT,10%(A)
ISAT,30%(A)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD2 SMT Power Inductor, 1 µH, 4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Rated Current4 A
Saturation Current5.72 A
Self Resonant Frequency110 MHz
MountSMT 
Performance Rated Current5.55 A
DC Resistance0.049 Ω
Operating Voltage120 V
Size4532 
–
Saturation Current @ 10%5.72 A
Saturation Current @ 30%6.6 A
–Check availability
SPECWE-PD SMT Power Inductor, 1.5 µH, 6.2 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Rated Current6.2 A
Saturation Current9.5 A
Self Resonant Frequency75 MHz
MountSMT 
–
DC Resistance0.016 Ω
Operating Voltage120 V
Size1030 
VersionPerformance 
–
–
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, 1.8 µH, 2.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.8 µH
Rated Current2.7 A
Saturation Current2.45 A
Self Resonant Frequency120 MHz
MountSMT 
–
DC Resistance0.025 Ω
–
Size4828 
–
–
–
–Check availability
SPECWE-PD SMT Power Inductor, 4.7 µH, 4 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current4 A
Saturation Current6 A
Self Resonant Frequency42 MHz
MountSMT 
–
DC Resistance0.031 Ω
Operating Voltage120 V
Size1030 
VersionPerformance 
–
–
–Check availability