IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5148

3.5-V to 80-V, current mode synchronous buck controller

Overview

TopologyBuck Converter
Input voltage12.5-72 V
Switching frequency100-2200 kHz
Output 112 V / 8 A

Description

The LM5148 is a 80-V, ultra-low IQ synchronous buck DC/DC controller for high-current, single-output applications. The controller uses a peak current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation. The LM5148 can be set up in idual-phase mode (paralleled output) with accurate current sharing for high-current applications. It can operate at input voltages as low as 3.5 V, at nearly 100% duty cycle if needed.The LM5148 has a unique EMI reduction feature known as dual random spread spectrum (DRSS). Combining low-frequency triangular and high-frequency random modulations mitigates EMI disturbances across lower and higher frequency bands, respectively. This hybrid technique aligns with the multiple resolution bandwidth (RBW) settings specified in industry-standard EMC tests.

Features

  • Functional Safety-Capable
  • Documentation available to aid functional safety system design
  • Integrated EMI mitigation
  • Selectable dual random spread spectrum (DRSS) feature for enhanced EMI performance across low and high-frequency bands
  • Optimized for CISPR 32 Class B requirements
  • Versatile synchronous buck DC/DC controller
  • Wide input voltage range of 3.5 V to 80 V
  • 1% accurate, fixed 3.3 V, 5 V, 12 V, or adjustable output from 0.8 V to 55 V
  • 150°C maximum junction temperature
  • Lossless DCR or shunt current sensing
  • Shutdown mode current of 2.3 µA
  • No-load sleep current of 9.5 µA
  • Internal soft-start ramp of 3 ms
  • Stackable up to two phases
  • Internal bootstrap diode
  • Switching frequency from 100 kHz to 2.2 MHz
  • SYNC in and SYNC out capability
  • Selectable PFM or FPWM modes
  • Inherent protection features for robust design
  • Internal hiccup mode overcurrent protection
  • ENABLE and PGOOD functions
  • VCC, VDDA, and gate-drive UVLO protection
  • Internal or external loop compensation
  • Thermal shutdown protection with hysteresis
  • Create a custom design using the LM5148 with WEBENCH® Power Designer

Typical applications

  • Test and measurement, Building automation
  • Aerospace and defense
  • Power delivery
  • Industrial transport

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
Tol. L
IR(A)
IRP,40K(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCIA SMD Flat Wire High Current Inductor, 6.5 µH, ±20%
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.5 µH
Inductance±20% 
Rated Current8.4 A
Performance Rated Current11 A
Saturation Current @ 30%13 A
DC Resistance11.55 mΩ
Self Resonant Frequency27 MHz
–Check availability