IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5143-Q1 | Demoboard LM5143-Q1EVM-2100

Dual-channel automotive synchronous buck controller evaluation module

Overview

TopologyBuck Converter
Input voltage3.5-36 V
Output 15 V / 7 A
Output 23.3 V / 7 A
IC revisionB

Description

The LM5143-Q1-EVM2100 high density evaluation module (EVM) is designed to showcase the performance of the LM5143-Q1 high performance, dual-channel, automotive synchronous buck DC/DC buck controller. It operates over a wide input voltage range of 3.5 V to 36 V to deliver fixed 5-V and 3.3-V outputs with better than 1% setpoint accuracy and currents up to 7 A per channel. By virtue of the LM5143-Q1's minimum on-time of 65 ns, operation at very low duty cycle is feasible. The LM5143-Q1 offers a full suite of protection features to ensure protection of the regulator during fault conditions. These include undervoltage lockout to ensure proper operation during voltage-sag conditions, programmable soft-start to reduce inrush current, hiccup-mode overcurrent protection and thermal shutdown. Open-drain PGOOD indicator and SYNC IN / SYNC OUT features are also provided.

Features

  • 3.5-V to 36-V input voltage range
  • 5-V and 3.3-V output voltages with 1% setpoint accuracy
  • Rated for up to 7 A of load current per channel
  • Automotive grade power stage components, including -MOSFETs, inductors and capacitors
  • 2.1-MHz switching synchronizable up or down with external clock
  • Fully assembled, tested and proven PCB layout with small footprint

Typical applications

  • Infotainment systems, instrument clusters, Automotive electronic systems, Advanced driver assistance systems (ADAS)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
RDC max.(mΩ)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 0.68 µH, 15.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.68 µH
Performance Rated Current15.1 A
Saturation Current @ 10%15.9 A
Saturation Current @ 30%31.6 A
–
Self Resonant Frequency72 MHz
–
Packaging Unit1000 
DC Resistance5.5 mΩ
MountSMT 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 4.2 µH, 15.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.2 µH
Performance Rated Current15.4 A
Saturation Current @ 10%5 A
Saturation Current @ 30%14 A
DC Resistance7.1 mΩ
Self Resonant Frequency33 MHz
MaterialSuperflux 
Packaging Unit700 
DC Resistance7.87 mΩ
MountSMT 
–Check availability