IC manufacturers Texas Instruments

IC manufacturers (104)

Texas Instruments LM51425 | Demoboard TIDA-011002

Cost-effective reference design for IO-Link master module

Overview

TopologyBuck Converter
Input voltage4.5-36 V
Output 138 V / 25 A
IC revisionMARCH 2026

Description

This reference design accelerates the development of IO-Link controller gateways by implementing an 8-port IO-Link gateway that supports a cycle time of up to 400 μs, COM3, 1 A per port on L+, and an additional DI/DO. The design supports various Ethernet-based industrial protocols such as EtherCAT®, PROFINET®, Ethernet/IP, and Modbus® Transmission Control Protocol (TCP) using the integrated AM261xIndustrial Communication Subsystem (ICSS). The hardware design has been tested and developed to meet industry standard EMI/EMC requirements.

Features

8-port IO-Link controller with support for 1 A per port, COM3, 400 μs10/100 Mbit Multi-Protocol Industrial EthernetSupport for EtherCAT, Profinet, Ethernet/IP, MQTT, ModbusEMI/EMC tested design

Typical applications

  • Stand-alone remote IO
  • Communication module

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCC SMT Mono-color Chip LED Compact, 525 nm, Green
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]800 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]120 °
Size0402 
Operating Temperature -40 °C up to +85 °C
Length1 mm
Width0.5 mm
Height0.4 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±20% 
Rated Voltage25 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance5 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance22 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance4.7 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1210 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance0.02 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width2.5 mm
Height2.5 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Size5030 
Operating Temperature -40 °C up to +125 °C
Length5.6 mm
Width5.6 mm
Height3.1 mm
Inductance6.8 µH
Performance Rated Current5.3 A
Saturation Current @ 30%7.7 A
DC Resistance42 mΩ
Self Resonant Frequency15.5 MHz
Operating Voltage80 V
MountSMT 
Check availability