IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5141-Q1 | Demoboard LM5141QRGEVM

LM5141QRG Synchronous Buck Converter Evaluation Module

Overview

TopologyBuck Converter
Input voltage5.5-42 V
Switching frequency2000-2400 kHz
Output 15 V / 5 A

Description

The LM5141-Q1 is a synchronous buck controller,intended for high voltage wide VIN step-downconverter applications. The control method is basedon current mode control. Current mode controlprovides inherent line feed-forward, cycle-by-cyclecurrent limiting, and ease of loop compensation. TheLM5141-Q1 features slew rate control to simplify thecompliance with the CISPR and Automotive EMIrequirements.The LM5141-Q1 has two selectable switchingfrequencies, 2.2 MHz and 440 kHz, and Gate Driverswith Slew Rate Control, for reduced conducted EMI.

Features

The EVM supports the following features and performance capabilities:

  • The LM5141-Q1 is Qualified to AEC-Q100 Grade 1 (–40ºC to +125ºC Operating JunctionTemperature)
  • VIN 5.5 to 42 V
  • Fixed 5-V output, or Adjustable From 1.5–15 V
  • Shutdown mode IQ: 10 μA
  • Low IQ Standby: 42 μA Typical (Output in Regulation, No Load)
  • Fixed 2.2 MHz, or 440 kHz Oscillator Frequency
  • Oscillator Can Shift From the Fundamental With a Resistor From the RT Pin to Ground, or an Analog
  • Voltage of 0 V to 0.6 V
  • The Internal Oscillator can be Synchronized to an External Clock
  • Spread Spectrum
  • EN Enable Output
  • Hiccup Mode for Sustained Overload
  • Power Good
  • Gate Drive With Slew Rate Control
  • Diode Emulation or Forced Pulse-Width Modulation

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
RESR(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
Pins
Type
H(mm)
Working Voltage(V (AC))
Operating Temperature
Color
Gender
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PDF SMT Power Inductor, 1.8 µH, 14.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.8 µH
Rated Current14.5 A
Saturation Current12.8 A
DC Resistance4.5 mΩ
Self Resonant Frequency74 MHz
MountSMT 
–
–
–
–
–
–
–
–
Length10.2 mm
–
Pins2 
–
Height6.1 mm
–
Operating Temperature -40 °C up to +150 °C
–
–
–Check availability
SPECWCAP-PSLP Aluminum Polymer Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
MountV-Chip SMT 
Capacitance82 µF
Rated Voltage16 V (DC)
Endurance 2000
Ripple Current2200 mA
ESR35 mΩ
Leakage Current400 µA
Dissipation Factor8 %
Diameter6.3 mm
Length5.8 mm
Packaging15" Tape & Reel 
–
–
–
–
Operating Temperature -55 °C up to +105 °C
–
–
–Check availability
SPECWR-PHD Jumper, –, 3 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
Rated Current3 A
–
–
–
–
–
–
–
–
–
–
–
–
Length2.44 mm
PackagingBag 
Pins1 
–
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
ColorBlack 
GenderJumper 
–Check availability
SPECWR-PHD Pin Header - Single, –, 3 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current3 A
–
–
–
MountTHT 
–
–
–
–
–
–
–
–
Length5.08 mm
PackagingBag 
Pins2 
TypeStraight 
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–
GenderPin Header 
–Check availability
SPECWR-PHD Pin Header - Single, –, 3 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current3 A
–
–
–
MountTHT 
–
–
–
–
–
–
–
–
Length7.62 mm
PackagingBag 
Pins3 
TypeStraight 
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–
GenderPin Header 
–Check availability