IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5122MH

LM5122/-Q1 Wide-Input Synchronous Boost Controller With Multiple Phase Capability

Overview

TopologyFlyback Converter
Input voltage9-36 V
Switching frequency775-975 kHz
Output 112 V
IC revisionF

Description

The LM5122 is a multiphase capable synchronous boost controller intended for high-efficiency synchronous boost regulator applications. The control method is based upon peak current mode control. Current mode control provides inherent line feed-forward, cycle-by-cycle current limiting and ease of loop compensation.

The switching frequency is programmable up to 1 MHz. Higher efficiency is achieved by two robust N-channel MOSFET gate drivers with adaptive dead-time control. A user-selectable diode emulation mode also enables discontinuous mode operation for improved efficiency at light load conditions.

An internal charge pump allows 100% duty cycle for high-side synchronous switch (Bypass operation). A 180º phase shifted clock output enables easy multi-phase interleaved configuration. Additional features include thermal shutdown, frequency synchronization, hiccup mode current limit and adjustable line undervoltage lockout.

Features

  • AEC-Q100 Grade 1 (TA = –40°C to 125°C)
  • Maximum Input Voltage : 65 V
  • Min Input Voltage : 3 V (4.5 V for startup)
  • Output Voltage up to 100 V
  • Bypass (VOUT = VIN) Operation
  • 1.2 V Reference with ±1.0% Accuracy
  • Free-Run and Synchronizable
  • Switching to 1 MHz
  • Peak Current Mode Control
  • Robust 3 A Integrated Gate Drivers
  • Adaptive Dead-Time Control
  • Optional Diode Emulation Mode
  • Programmable Cycle-by-Cycle Current Limit
  • Hiccup Mode Overload Protection
  • Programmable Line UVLO
  • Programmable Soft-Start
  • Thermal Shutdown Protection
  • Low Shutdown Quiescent Current: 9 µA
  • Programmable Slope
  • Compensation
  • Programmable Skip Cycle Mode
  • Reduces Standby Power
  • Allows External VCC Supply
  • Inductor DCR Current Sensing Capability
  • Multiphase Capability
  • Thermally Enhanced 20-Pin HTSSOP

Remarks:1)fSW2 Switching frequency 2 is choosed due to max value

2)From Figure 38. Non-Isolated Synchronous Flyback Converter Simplified SchematicOnly I/O is given, but it's a coupled inductor(transformer)

Typical applications

  • High Current Boost Power Supply
  • 12-V, 24-V, and 48-V Power Systems
  • Audio Power Supply
  • Automotive Start-Stop

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L1(µH)
L2(µH)
IR(A)
IR 2(A)
ISAT(A)
RDC1 typ(mΩ)
RDC2 typ(mΩ)
RDC1 max(mΩ)
RDC2 max(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-DCT Toroidal Double Power Choke, 10 µH, 10 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 110 µH
Inductance 210 µH
Rated Current5.3 A
Rated Current 25.3 A
Saturation Current8 A
DC Resistance 118.4 mΩ
DC Resistance 218.4 mΩ
DC Resistance 122 mΩ
DC Resistance 222 mΩ
–Check availability