IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5122 | Demoboard PMP7967

Power Solution for an Engineering Equipment Fuel Injector

Overview

TopologyBoost Converter
Input voltage6-42 V
Switching frequency100 kHz
Output 190 V / 1.5 A

Description

The PMP7967 converts a DC input of 6V-42V to an output of 90V at 1.5A. The design uses four interleaved LM5122 boost controllers with each controller switching at 100kHz. The resulting 4-phase boost converter has a ripple frequency of 400kHz. Freqeucny can also be synchronized to an external signal. Four 330μF aluminum electrolytic capacitors are used at the output to support sudden load current demands in the fuel injector solenoids.

Features

  • 4-phase boost converter with 90V/1.5A output
  • 100kHz switching frequency with 400kHz effective input and output ripples
  • 6V to 42V input voltage range, good for 12V or 24V lead acid batteries
  • 1.32mF total output capacitance to support sudden load demands

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.3 µH, 32.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.3 µH
Performance Rated Current32.1 A
Saturation Current @ 10%11 A
Saturation Current @ 30%25 A
DC Resistance1.8 mΩ
Self Resonant Frequency59 MHz
MaterialWE-PERM 
Packaging Unit400 
–Check availability