IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5122 | Demoboard PMP10503

High-Efficiency Single-Phase Synchronous Boost Conv for Automotive Infotainment Reference Design

Overview

TopologyBoost Converter
Input voltage7-36 V
Output 148 V / 1 A
IC revision1

Description

PMP10503 is a Single-Phase Synchronous Boost Converter using the LM5122 controller IC. The design accepts an input voltage of 7Vin to 36Vin (14Vin Nominal) and provides an output of 48Vout capable of supplying 1A of continuous current to the load. The design was built on the PMP7896 RevB PCB, which was modified to the PMP10503 design configuration and requirements.

Features

  • High efficiency design
  • High power density: 48W/15.2 Sq. inches
  • Synchronizable to external clock
  • Cycle-by-Cycle Current limit with programmable hiccup mode overload protection
  • Bypass mode capable when Vin > Vout
  • Low component temperature rise at nominal power operation

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 15 µH, 14.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Performance Rated Current14.1 A
Saturation Current @ 10%10.75 A
Saturation Current @ 30%14 A
DC Resistance9 mΩ
Self Resonant Frequency14 MHz
MaterialMnZn 
Packaging Unit150 
–Check availability