IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5122 | Demoboard LM5122EVM-2PH

LM5122EVM-1PH Wide Vin Synchronous Boost Controller Evaluation Module

Overview

TopologyBoost Converter
Input voltage9-20 V
Output 128 V / 7 A

Description

The LM5122EVM-2PH evaluation module (EVM) provides the design engineer with a fully functional dual phase synchronous boost converter to evaluate the Texas Instruments LM5122 synchronous boost controller device. The EVM provides 28 V output at up to 7 A current from a 9 V to 20 V input. The EVM isdesigned to start up from a single power supply without any additional bias voltage.

Features

  • 9 V to 20 V input voltage range
  • 28 V target output voltage
  • Up to 7 A output current
  • 250 kHz typical switching frequency
  • Dual phase interleaved operation

Typical applications

  • Automotive Start-Stop
  • 12-V, 24-V, and 48-V Power Systems, High-Current Boost Power Supply, Audio Power Supply

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 10 µH, 16.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current16.5 A
Saturation Current @ 10%10 A
Saturation Current @ 30%21.5 A
DC Resistance6.9 mΩ
Self Resonant Frequency14 MHz
MaterialWE-PERM 2 
Packaging Unit150 
–Check availability