IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5121-Q1

LM5121 Wide Input Synchronous Boost with Disconnection Switch Control

Overview

TopologyBoost Converter
Input voltage3-12 V
Switching frequency1000 kHz
Output 112 V / 2 A
IC revisionB

Description

The LM5121 is a synchronous boost controller intended for high-efficiency, high-power boost regulator applications. The control method is based upon peak current mode control. Current mode control provides inherent line feed-forward, cycle-by-cycle current limiting and ease of loop compensation.

The switching frequency is programmable up to 1 MHz. Higher efficiency is achieved using two robust N-channel MOSFET gate drivers with adaptive dead-time control. A user-selectable diode emulation mode enables discontinuous mode operation for improved efficiency at light load conditions.

The LM5121 provides disconnection switch control which completely disconnects the output from the input during an output short or a shutdown condition. During start-up sequence, inrush current is limited by the disconnection switch control.

An internal charge pump allows 100% duty cycle operation of the high-side synchronous switch (Bypass operation). Additional features include thermal shutdown, frequency synchronization, hiccup mode current limit and adjustable line undervoltage lockout.

Features

  • Q100 Grade 1 (TA = –40ºC to 125ºC)
  • Maximum Input Voltage: 65 VMin Input Voltage: 3.0 V (4.5 V for startup)
  • Output Voltage Up to 100 V
  • Bypass (VOUT = VIN) Operation1.2-V Reference with ±1.0% Accuracy
  • Free-Run/Synchronizable up to 1 MHz
  • Peak Current Mode Control
  • Robust Integrated 3-A Gate DriversAdaptive Dead-Time Control
  • Optional Diode Emulation Mode
  • Programmable Cycle-by-Cycle Current Limit
  • Programmable Line UVLO
  • Programmable Soft-Start
  • Thermal Shutdown Protection
  • Low Shutdown Quiescent Current: 9 µA
  • Programmable Slope
  • Compensation
  • Programmable Skip Cycle Mode Reduces
  • Standby Power
  • Supports External VCC Bias Supply Option
  • Load Disconnection in Shutdown Mode (TrueShutdown)
  • Inrush Current Limiting
  • Hiccup Mode Short
  • Circuit/Overload Protection
  • Circuit Breaker Function
  • Capable of Input Transient Suppression
  • Capable of Reverse Battery Protection
  • Thermally Enhanced 20-Pin HTSSOP

Typical applications

  • Battery Powered System
  • Automotive Start-Stop
  • 12-V, 24-V, and 48-V Power Systems
  • High Current Boost Power Supply

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 10 µH, 16.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current16.5 A
Saturation Current @ 10%10 A
Saturation Current @ 30%21.5 A
DC Resistance6.9 mΩ
Self Resonant Frequency14 MHz
MaterialWE-PERM 2 
Packaging Unit150 
–Check availability