IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5121

LM5121 Wide Input Synchronous Boost Controller with Disconnection Switch Control

Overview

TopologyBoost Converter
Input voltage3-12 V
Switching frequency775-975 kHz
Output 112 V / 2 A
IC revisionB

Description

The LM5121 is a synchronous boost controller intended for high-efficiency, high-power boost regulator applications. The control method is based upon peak current mode control. Current mode control provides inherent line feed-forward, cycle-by-cycle current limiting and ease of loop compensation.

The switching frequency is programmable up to 1 MHz. Higher efficiency is achieved using two robust N-channel MOSFET gate drivers with adaptive dead-time control. A user-selectable diode emulation mode enables discontinuous mode operation for improved efficiency at light load conditions.

The LM5121 provides disconnection switch control which completely disconnects the output from the input during an output short or a shutdown condition. During start-up sequence, inrush current is limited by the disconnection switch control.

An internal charge pump allows 100% duty cycle operation of the high-side synchronous switch (Bypass operation). Additional features include thermal shutdown, frequency synchronization, hiccup mode current limit and adjustable line undervoltage lockout.

Features

  • AEC-Q100 Grade 1 (TA = –40ºC to 125ºC)
  • Maximum Input Voltage: 65 V
  • Min Input Voltage: 3.0 V (4.5 V for startup)
  • Output Voltage Up to 100 V
  • Bypass (VOUT = VIN) Operation
  • 1.2-V Reference with ±1.0% Accuracy
  • Free-Run/Synchronizable up to 1 MHz
  • Peak Current Mode Control
  • Robust Integrated 3-A Gate DriversAdaptive Dead-Time Control
  • Optional Diode Emulation Mode
  • Programmable Cycle-by-Cycle Current Limit
  • Programmable Line UVLO
  • Programmable Soft-Start
  • Thermal Shutdown Protection
  • Low Shutdown Quiescent Current: 9 µA
  • Programmable SlopeCompensation
  • Programmable Skip Cycle Mode Reduces Standby Power
  • Supports External VCC Bias Supply Option
  • Load Disconnection in Shutdown Mode (True Shutdown)
  • Inrush Current Limiting
  • Hiccup Mode Short Circuit/Overload Protection
  • Circuit Breaker Function
  • Capable of Input Transient Suppression
  • Capable of Reverse Battery Protection
  • Thermally Enhanced 20-Pin HTSSOP

Remarks:fSW2 Switching frequency 2 is choosed due to max value

Typical applications

  • Automotive Start-Stop
  • High Current Boost Power Supply
  • 12-V, 24-V, and 48-V Power Systems
  • Battery Powered System

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 10 µH, 16.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current16.5 A
Saturation Current @ 10%10 A
Saturation Current @ 30%21.5 A
DC Resistance6.9 mΩ
Self Resonant Frequency14 MHz
MaterialWE-PERM 2 
Packaging Unit150 
–Check availability