IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5119

LM5119/LM5119Q Wide Input Range Dual Synchronous Buck Controller

Overview

TopologyBuck Converter
Input voltage14-55 V
Switching frequency50-750 kHz
Output 15 V / 8 A
Output 210 V / 4 A
IC revisionG

Description

The LM5119 is a dual synchronous buck controller intended for step-down regulator applications from a high voltage or widely varying input supply. The control method is based upon current mode control utilizing anemulated current ramp. Current mode control provides inherent line feed-forward, cycle-by-cycle current limiting and ease of loop compensation. The use of an emulated control ramp reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of very small duty cycles necessary in high input voltage applications. The switching frequency is programmable from 50kHz to 750kHz. The LM5119 drives external high-side and lowside NMOS power switches with adaptive dead-time control. A user-selectable diode emulation mode enables discontinuous mode operation for improved efficiency at light load conditions. A high voltage bias regulator with automatic switch-over to external bias further improves efficiency. Additional features include thermal shutdown, frequency synchronization, cycle-by-cycle and hiccup mode current limit and adjustable line under-voltage lockout. The device is available in a power enhanced leadless LLP-32 package featuring an exposed die attach pad to aid thermal dissipation.

Features

  • LM5119Q is an Automotive Grade product that is AEC-Q100 grade 1 qualified (-40°C to 125°C operating junction temperature)
  • Emulated peak current mode control
  • Wide operating range from 5.5V to 65V
  • Easily configurable for dual outputs or interleaved single output
  • Robust 3.3A peak gate drive
  • Switching frequency programmable to 750kHz
  • Optional diode emulation mode
  • Programmable output from 0.8V
  • Precision 1.5% voltage reference
  • Programmable current limit
  • Hiccup mode overload protection
  • Programmable soft-start
  • Programmable line under-voltage lockout
  • Automatic switch-over to external bias supply
  • Channel2 enable logic input
  • Thermal Shutdown
  • Leadless LLP32 (5mm x 5mm) package

Remarks:fSW2 Frequency 2 is choosed due to max value

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 15 µH, 14.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Performance Rated Current14.1 A
Saturation Current @ 10%10.75 A
Saturation Current @ 30%14 A
DC Resistance9 mΩ
Self Resonant Frequency14 MHz
MaterialMnZn 
Packaging Unit150 
–Check availability