IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5118-Q1

Automotive Wide Vin Front-End Power Reference Design w/Cold Crank Operation & Transient Protection

Overview

TopologyBuck-Boost Converter
Input voltage3-75 V
Output 170 V / 1 A
IC revisionTIDA-01179

Description

The TIDA-01179 reference design is an automotive front-end power supply that is able to supply 30W maximum output for the 12V car battery. The first stage is a buck-boost DC/DC converter that maintains a stable 15V output voltage over the full DC range of the 12V battery conditions specified in ISO 7637-2 and ISO 16750-2 standards. The second stage is a compact buck converter that enables up to 20W output.

Features

  • Wide-Vin buck-boost converter during very low dips in input voltage of 3V to 36V DC, 42V transient
  • Designed and tested for ISO 7637-2:2004 Pulse 1, 2a and 3a/b severe conditions (level IV)
  • Designed and tested for severe battery-cold-crank operations (ISO16750-2 level III)
  • Tested for CISPR25 conducted EMI (class 5)
  • This circuit design is tested, shippable and includes hardware only

Typical applications

  • DC/DC converter / Fuel cell control unit (FCCU)
  • Inverter & Motor Control

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Check availability