IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5117 | Demoboard LM5117 Evaluation Board

Wide Input Range Synchronous Buck Controller with Analog Current Monitor

Overview

TopologyBuck Converter
Input voltage15-55 V
Switching frequency50-750 kHz
Output 112 V / 9 A

Description

The LM5117 evaluation board provides the design engineer with a fully functional synchronous buckconverter based on Emulated Current Mode Control to evaluate the LM5117 controller IC. The evaluationboard provides 12V output with a 9A current capability in addition with average output current information.The input voltage ranges from 15V to 55V.

Features

  • LM5117-Q1 is Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:– Device Temperature Grade 1: -40°C to 125°C Ambient Operating Temperature Range
  • Emulated Peak Current Mode Control
  • Wide Operating Range from 5.5 V to 65 V
  • Robust 3.3-A Peak Gate Drives
  • Adaptive Dead-Time Output Driver Control
  • Free-Run or Synchronizable Clock up to 750 kHz
  • Optional Diode Emulation Mode
  • Programmable Output from 0.8 V
  • Precision 1.5% Voltage Reference
  • Analog Current Monitor
  • Programmable Current Limit
  • Hiccup Mode Overcurrent Protection
  • Programmable Soft-Start and Tracking
  • Programmable Line Undervoltage Lockout
  • Programmable Switchover to External Bias Supply
  • Thermal Shutdown

Typical applications

  • Telecom Server
  • Automotive Infotainment / Automotive USB Power
  • Industrial DC-DC Motor Drivers

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 10 µH, 16.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current16.5 A
Saturation Current @ 10%10 A
Saturation Current @ 30%21.5 A
DC Resistance6.9 mΩ
Self Resonant Frequency14 MHz
MaterialWE-PERM 2 
Packaging Unit150 
–Check availability