IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5027A

Voltage Mode Active Clamp Controller

Overview

TopologyForward Converter
Input voltage36-78 V
Switching frequency1000 kHz
Output 13.3 V / 30 A
IC revisionB

Description

The LM5027A is a functional variant of the LM5027 active clamp PWM controller. The functional difference of the LM5027A is that the maximum duty cycle of the LM5027A is decreased from 91% to 71%. In addition, the oscillator timing equation has been modified.

The LM5027A pulse-width modulation (PWM) controller contains all of the features necessary to implement power converters utilizing the Active Clamp / Reset technique. With the active clamp technique, higher efficiencies and greater power densities can be realized compared to conventional catch winding or RDC clamp / reset techniques. Three control outputs are provided: the main power switch control (OUTA), the active clamp switch control (OUTB), and secondary side synchronous rectifier control (OUTSR). The timing between the control outputs is adjustable with external resistors that program internal precision timers. This controller is designed for high-speed operation including an oscillator frequency range up to 1 MHz and total PWM propagation delays less than 50 ns. The LM5027A includes a high-voltage startup regulator with a maximum input voltage rating of 105V. Additional features include Line Under Voltage Lockout (UVLO), separate soft-start of main and synchronous rectifier outputs, a timer for hiccup mode current limiting, a precision reference, and thermal shutdown.

Features

  • Voltage-Mode Control
  • Line Feed-Forward PWM Ramp
  • Internal 105V Rated Start-Up Bias Regulator
  • Programmable Line Under-Voltage Lockout (UVLO) with Adjustable Hysteresis
  • Versatile Dual Mode Over-Current Protection
  • Programmable Volt-Second Llimiter
  • Programmable Soft-StartProgrammable Synchronous Rectifier Soft-Start and Stop
  • Precise 500mV Over-Current Comparator
  • Current Sense Leading Edge Blanking
  • Programmable Oscillator ith 1 MHz Maximum Frequency and Synchronization Capability
  • Precision 5V Reference
  • Programmable Time Delays Between OutputsA 70% Maximum Duty Cycle

Remarks:L1=6.8uHL2=1.3uHL3=3.3mHpage no.27

Typical applications

  • Power converters

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.3 µH, 47.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.3 µH
Performance Rated Current47.7 A
Saturation Current @ 10%31 A
Saturation Current @ 30%62 A
DC Resistance0.94 mΩ
Self Resonant Frequency78 MHz
MaterialWE-PERM 2 
Packaging Unit150 
–Check availability