IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5023

AC-DC Quasi-Resonant Current Mode PWM Controller

Overview

TopologyPower Factor Correction
Output 1390 V
IC revisionD

Description

The LM5023 is a Quasi-Resonant Pulse Width Modulated (PWM) controller which contains all of the features needed to implement a highly efficient off-line power supply. The LM5023 uses the transformer auxiliary winding for demagnetization detection to ensure Critical Conduction Mode (CCM) operation. The LM5023 features a hiccup mode for over current protection with an auto restart to reduce the stress on the power components during an overload. A skip cycle mode which reduces power consumption at light loads for energy conservation applications (ENERGY STAR®, CEPCP, etc.). The LM5023 also uses the transformer auxiliary winding for output overvoltage (OVP) protection, if an OVP fault is detected the LM5023 latches off the controller.

Features

  • Critical Conduction Mode
  • Peak Current Mode Control Mode
  • Skip Cycle Mode for Low Standby Power
  • Hiccup Mode for Continuous Overload Protection
  • Cycle-by-Cycle Over-Current Protection MaintainsAccuracy over the Universal AC Line
  • Line Current Feed Forward
  • OVP Protection by Sensing the Aux Winding
  • Integrated 0.7 A Peak Gate Driver
  • Direct Opto-Coupler Interface
  • Leading Edge Blanking of Current Sense Signal
  • Maximum Frequency Clamp 130 kHz
  • Programmable Soft Start
  • Thermal Shutdown
  • 8-Pin MSOP Package

Typical applications

  • Universal Input AC-DC Notebook Adapters 10 W to 65 W
  • Consumer Electronics
  • High Efficiency Housekeeping and Auxiliary Power
  • Battery Chargers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
fswitch(kHz)
NPRI : NSEC : NAUX
ISAT(A)
Size
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLTI Offline Flyback Transformers, 85 - 265 V (AC), 12 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Output Voltage 112 V
Output Current 11 A
Auxiliary Voltage12 V
Switching Frequency 50 - 102
Turns Ratio8:1:1:1 
Saturation Current0.5 A
SizeEE16/8/5 
Inductance2 mH
Insulation Test Voltage625 V (AC)
Length17.78 mm
Width26.9 mm
Height13.8 mm
MountTHT 
Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeXL 
Rated Current12 A
Inductance1 mH
DC Resistance9 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length31 mm
Width22 mm
Height35 mm
MountTHT 
Check availability