IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5023-2NBEVM

LM5023 19V 65W Notebook Adapter Evaluation Module

Overview

TopologyOther Topology
Switching frequency130 kHz
IC revision6

Description

The Texas Instruments LM5023-2NBEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM5023 AC-DC Quasi-Resonant Current Mode PWM Controller. This is a 65W evaluation modules for off-line notebook adapter applications.

Features

  • Standby power <30mW
  • Output voltage regulation <1%
  • Efficiency >88%

Typical applications

  • Notebook adapter application

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L1(mH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LF SMD Common Mode Power Line Choke in SMT, 1.4 A, 6.8 mH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current1.4 A
Inductance [1]6.8 mH
DC Resistance [1]0.3 Ω
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length23.3 mm
Width18.5 mm
Height11.5 mm
–Check availability