<?xml version="1.0" encoding="utf-8"?>
<!DOCTYPE eagle SYSTEM "eagle.dtd">
<eagle version="9.6.2">
<drawing>
<settings>
<setting alwaysvectorfont="no"/>
<setting keepoldvectorfont="yes"/>
<setting verticaltext="up"/>
</settings>
<grid distance="0.1" unitdist="inch" unit="inch" style="lines" multiple="1" display="no" altdistance="0.01" altunitdist="inch" altunit="inch"/>
<layers>
<layer number="1" name="Top" color="4" fill="1" visible="yes" active="yes"/>
<layer number="2" name="Route2" color="1" fill="3" visible="yes" active="yes"/>
<layer number="3" name="Route3" color="4" fill="3" visible="yes" active="yes"/>
<layer number="4" name="Route4" color="1" fill="4" visible="yes" active="yes"/>
<layer number="5" name="Route5" color="4" fill="4" visible="yes" active="yes"/>
<layer number="6" name="Route6" color="1" fill="8" visible="yes" active="yes"/>
<layer number="7" name="Route7" color="4" fill="8" visible="yes" active="yes"/>
<layer number="8" name="Route8" color="1" fill="2" visible="yes" active="yes"/>
<layer number="9" name="Route9" color="4" fill="2" visible="yes" active="yes"/>
<layer number="10" name="Route10" color="1" fill="7" visible="yes" active="yes"/>
<layer number="11" name="Route11" color="4" fill="7" visible="yes" active="yes"/>
<layer number="12" name="Route12" color="1" fill="5" visible="yes" active="yes"/>
<layer number="13" name="Route13" color="4" fill="5" visible="yes" active="yes"/>
<layer number="14" name="Route14" color="1" fill="6" visible="yes" active="yes"/>
<layer number="15" name="Route15" color="4" fill="6" visible="yes" active="yes"/>
<layer number="16" name="Bottom" color="1" fill="1" visible="yes" active="yes"/>
<layer number="17" name="Pads" color="2" fill="1" visible="yes" active="yes"/>
<layer number="18" name="Vias" color="2" fill="1" visible="yes" active="yes"/>
<layer number="19" name="Unrouted" color="6" fill="1" visible="yes" active="yes"/>
<layer number="20" name="Dimension" color="15" fill="1" visible="yes" active="yes"/>
<layer number="21" name="tPlace" color="7" fill="1" visible="yes" active="yes"/>
<layer number="22" name="bPlace" color="7" fill="1" visible="yes" active="yes"/>
<layer number="23" name="tOrigins" color="15" fill="1" visible="yes" active="yes"/>
<layer number="24" name="bOrigins" color="15" fill="1" visible="yes" active="yes"/>
<layer number="25" name="tNames" color="7" fill="1" visible="yes" active="yes"/>
<layer number="26" name="bNames" color="7" fill="1" visible="yes" active="yes"/>
<layer number="27" name="tValues" color="7" fill="1" visible="yes" active="yes"/>
<layer number="28" name="bValues" color="7" fill="1" visible="yes" active="yes"/>
<layer number="29" name="tStop" color="7" fill="3" visible="yes" active="yes"/>
<layer number="30" name="bStop" color="7" fill="6" visible="yes" active="yes"/>
<layer number="31" name="tCream" color="7" fill="4" visible="yes" active="yes"/>
<layer number="32" name="bCream" color="7" fill="5" visible="yes" active="yes"/>
<layer number="33" name="tFinish" color="6" fill="3" visible="yes" active="yes"/>
<layer number="34" name="bFinish" color="6" fill="6" visible="yes" active="yes"/>
<layer number="35" name="tGlue" color="7" fill="4" visible="yes" active="yes"/>
<layer number="36" name="bGlue" color="7" fill="5" visible="yes" active="yes"/>
<layer number="37" name="tTest" color="7" fill="1" visible="yes" active="yes"/>
<layer number="38" name="bTest" color="7" fill="1" visible="yes" active="yes"/>
<layer number="39" name="tKeepout" color="4" fill="11" visible="yes" active="yes"/>
<layer number="40" name="bKeepout" color="1" fill="11" visible="yes" active="yes"/>
<layer number="41" name="tRestrict" color="4" fill="10" visible="yes" active="yes"/>
<layer number="42" name="bRestrict" color="1" fill="10" visible="yes" active="yes"/>
<layer number="43" name="vRestrict" color="2" fill="10" visible="yes" active="yes"/>
<layer number="44" name="Drills" color="7" fill="1" visible="yes" active="yes"/>
<layer number="45" name="Holes" color="7" fill="1" visible="yes" active="yes"/>
<layer number="46" name="Milling" color="3" fill="1" visible="yes" active="yes"/>
<layer number="47" name="Measures" color="7" fill="1" visible="yes" active="yes"/>
<layer number="48" name="Document" color="7" fill="1" visible="yes" active="yes"/>
<layer number="49" name="Reference" color="7" fill="1" visible="yes" active="yes"/>
<layer number="50" name="dxf" color="7" fill="1" visible="no" active="no"/>
<layer number="51" name="tDocu" color="7" fill="1" visible="yes" active="yes"/>
<layer number="52" name="bDocu" color="7" fill="1" visible="yes" active="yes"/>
<layer number="53" name="tPadExt" color="7" fill="1" visible="no" active="no"/>
<layer number="54" name="bPadExt" color="1" fill="1" visible="no" active="no"/>
<layer number="90" name="Modules" color="7" fill="1" visible="yes" active="yes"/>
<layer number="91" name="Nets" color="2" fill="1" visible="yes" active="yes"/>
<layer number="92" name="Busses" color="1" fill="1" visible="yes" active="yes"/>
<layer number="93" name="Pins" color="2" fill="1" visible="yes" active="yes"/>
<layer number="94" name="Symbols" color="4" fill="1" visible="yes" active="yes"/>
<layer number="95" name="Names" color="7" fill="1" visible="yes" active="yes"/>
<layer number="96" name="Values" color="7" fill="1" visible="yes" active="yes"/>
<layer number="97" name="Info" color="7" fill="1" visible="yes" active="yes"/>
<layer number="98" name="Guide" color="6" fill="1" visible="yes" active="yes"/>
<layer number="250" name="Descript" color="3" fill="1" visible="no" active="no"/>
<layer number="251" name="SMDround" color="12" fill="11" visible="no" active="no"/>
</layers>
<library>
<description>&lt;BR&gt;Wurth Elektronik - Power Magnetics - Dual Coil Power Inductors - WE-MCRI&lt;br&gt;&lt;Hr&gt;

&lt;BR&gt;
&lt;TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0&gt;
&lt;TR&gt;   
&lt;TD BGCOLOR="#cccccc" ALIGN=CENTER&gt;&lt;FONT FACE=ARIAL SIZE=3&gt;&lt;BR&gt;&lt;br&gt;
      &amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp; &amp;nbsp;&lt;BR&gt;
       &lt;BR&gt;
       &lt;BR&gt;
       &lt;BR&gt;&lt;BR&gt;&lt;/FONT&gt;
    &lt;/TD&gt;
&lt;TD BGCOLOR="#cccccc" ALIGN=CENTER&gt;&lt;FONT FACE=ARIAL SIZE=3&gt;&lt;br&gt;
      -----&lt;BR&gt;
      -----&lt;BR&gt;
      -----&lt;BR&gt;
      -----&lt;BR&gt;
      -----&lt;BR&gt;&lt;BR&gt;&lt;/FONT&gt;
    &lt;/TD&gt;
    &lt;TD BGCOLOR="#cccccc" ALIGN=CENTER&gt; &lt;FONT FACE=ARIAL SIZE=3&gt;&lt;br&gt;
      ---------------------------&lt;BR&gt;
&lt;B&gt;&lt;I&gt;&lt;span style='font-size:26pt;
  color:#FF6600;'&gt;WE &lt;/span&gt;&lt;/i&gt;&lt;/b&gt;
&lt;BR&gt;
      ---------------------------&lt;BR&gt;&lt;b&gt;Würth Elektronik&lt;/b&gt;&lt;/FONT&gt;
    &lt;/TD&gt;
    &lt;TD BGCOLOR="#cccccc" ALIGN=CENTER&gt;&lt;FONT FACE=ARIAL SIZE=3&gt;&lt;br&gt;
      ---------O---&lt;BR&gt;
      ----O--------&lt;BR&gt;
      ---------O---&lt;BR&gt;
      ----O--------&lt;BR&gt;
      ---------O---&lt;BR&gt;&lt;BR&gt;&lt;/FONT&gt;
    &lt;/TD&gt;
   
&lt;TD BGCOLOR="#cccccc" ALIGN=CENTER&gt;&lt;FONT FACE=ARIAL SIZE=3&gt;&lt;BR&gt;
      &amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp; &amp;nbsp;&lt;BR&gt;
       &lt;BR&gt;
       &lt;BR&gt;
       &lt;BR&gt;
       &lt;BR&gt;&lt;BR&gt;&lt;/FONT&gt;
    &lt;/TD&gt;
  &lt;/TR&gt;

  &lt;TR&gt;
    &lt;TD COLSPAN=7&gt;&amp;nbsp;
    &lt;/TD&gt;
  &lt;/TR&gt;
  
&lt;/TABLE&gt;
&lt;B&gt;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;More than you expect&lt;BR&gt;&lt;BR&gt;&lt;BR&gt;&lt;/B&gt;

&lt;HR&gt;&lt;BR&gt;
&lt;b&gt;Würth Elektronik eiSos GmbH &amp; Co. KG&lt;/b&gt;&lt;br&gt;
EMC &amp; Inductive Solutions&lt;br&gt;

Max-Eyth-Str.1&lt;br&gt;
D-74638 Waldenburg&lt;br&gt;
&lt;br&gt;
Tel: +49 (0)7942-945-0&lt;br&gt;
Fax:+49 (0)7942-945-5000&lt;br&gt;
&lt;br&gt;
&lt;a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php"&gt;www.we-online.com/eagle&lt;/a&gt;&lt;br&gt;
&lt;a href="mailto:libraries@we-online.com"&gt;libraries@we-online.com&lt;/a&gt; &lt;BR&gt;&lt;BR&gt;
&lt;br&gt;&lt;HR&gt;&lt;BR&gt;
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or &lt;br&gt;
that it meets your specific requirements.&lt;br&gt;&lt;BR&gt;
Please contact us for more information.&lt;br&gt;
&lt;HR&gt;
&lt;br&gt;Eagle Version 9, Library Revision 2019a, 2019-09-26&lt;br&gt;
&lt;HR&gt;
Copyright: Würth Elektronik</description>
<packages>
<package name="WE-MCRI_1090HL" urn="urn:adsk.eagle:footprint:52827189/1">
<description>&lt;b&gt;WE-MCRI SMT Molded Coupled Inductor

&lt;br&gt;&lt;br&gt;&lt;/b&gt;Size: 1090HL, SMT, 4pins
&lt;br&gt;LXWXH=11X10X9mm</description>
<smd name="1" x="-2.5" y="4" dx="3" dy="4" layer="1"/>
<smd name="4" x="2.5" y="4" dx="3" dy="4" layer="1"/>
<smd name="3" x="2.5" y="-4" dx="3" dy="4" layer="1"/>
<smd name="2" x="-2.5" y="-4" dx="3" dy="4" layer="1"/>
<wire x1="-5" y1="5.75" x2="5" y2="5.75" width="0.1" layer="51"/>
<wire x1="5" y1="5.75" x2="5" y2="-5.75" width="0.1" layer="51"/>
<wire x1="5" y1="-5.75" x2="-5" y2="-5.75" width="0.1" layer="51"/>
<wire x1="-5" y1="-5.75" x2="-5" y2="5.75" width="0.1" layer="51"/>
<wire x1="-4.3" y1="5.85" x2="-5.1" y2="5.85" width="0.2" layer="21"/>
<wire x1="-5.1" y1="5.85" x2="-5.1" y2="-5.85" width="0.2" layer="21"/>
<wire x1="-5.1" y1="-5.85" x2="-4.3" y2="-5.85" width="0.2" layer="21"/>
<wire x1="4.3" y1="-5.9" x2="5.1" y2="-5.9" width="0.2" layer="21"/>
<wire x1="5.1" y1="-5.9" x2="5.1" y2="5.85" width="0.2" layer="21"/>
<wire x1="5.1" y1="5.85" x2="4.3" y2="5.85" width="0.2" layer="21"/>
<wire x1="-0.7" y1="5.85" x2="0.7" y2="5.85" width="0.2" layer="21"/>
<wire x1="-0.7" y1="-5.85" x2="0.7" y2="-5.85" width="0.2" layer="21"/>
<polygon width="0.127" layer="39">
<vertex x="-5.3" y="6.2"/>
<vertex x="5.3" y="6.2"/>
<vertex x="5.3" y="-6.2"/>
<vertex x="-5.3" y="-6.2"/>
</polygon>
<text x="0" y="6.7" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-8" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
<circle x="-4.7" y="6.5" radius="0.2" width="0.4" layer="21"/>
</package>
<package name="WE-MCRI_1090" urn="urn:adsk.eagle:footprint:12983829/2">
<description>&lt;b&gt;WE-MCRI SMT Molded Coupled Inductor

&lt;br&gt;&lt;br&gt;&lt;/b&gt;Size: 1090, SMT, 4pins
&lt;br&gt;LXWXH=11X10X9mm</description>
<smd name="1" x="-2.5" y="4" dx="3" dy="4" layer="1"/>
<smd name="4" x="2.5" y="4" dx="3" dy="4" layer="1"/>
<smd name="3" x="2.5" y="-4" dx="3" dy="4" layer="1"/>
<smd name="2" x="-2.5" y="-4" dx="3" dy="4" layer="1"/>
<wire x1="-5" y1="5.75" x2="5" y2="5.75" width="0.1" layer="51"/>
<wire x1="5" y1="5.75" x2="5" y2="-5.75" width="0.1" layer="51"/>
<wire x1="5" y1="-5.75" x2="-5" y2="-5.75" width="0.1" layer="51"/>
<wire x1="-5" y1="-5.75" x2="-5" y2="5.75" width="0.1" layer="51"/>
<wire x1="-4.3" y1="5.85" x2="-5.1" y2="5.85" width="0.2" layer="21"/>
<wire x1="-5.1" y1="5.85" x2="-5.1" y2="-5.85" width="0.2" layer="21"/>
<wire x1="-5.1" y1="-5.85" x2="-4.3" y2="-5.85" width="0.2" layer="21"/>
<wire x1="4.3" y1="-5.9" x2="5.1" y2="-5.9" width="0.2" layer="21"/>
<wire x1="5.1" y1="-5.9" x2="5.1" y2="5.85" width="0.2" layer="21"/>
<wire x1="5.1" y1="5.85" x2="4.3" y2="5.85" width="0.2" layer="21"/>
<wire x1="-0.7" y1="5.85" x2="0.7" y2="5.85" width="0.2" layer="21"/>
<wire x1="-0.7" y1="-5.85" x2="0.7" y2="-5.85" width="0.2" layer="21"/>
<polygon width="0.127" layer="39">
<vertex x="-5.3" y="6.2"/>
<vertex x="5.3" y="6.2"/>
<vertex x="5.3" y="-6.2"/>
<vertex x="-5.3" y="-6.2"/>
</polygon>
<text x="0" y="6.7" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-8" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
<circle x="-4.7" y="6.5" radius="0.2" width="0.4" layer="21"/>
</package>
<package name="WE-MCRI_1040" urn="urn:adsk.eagle:footprint:12983830/2">
<description>&lt;b&gt;WE-MCRI SMT Molded Coupled Inductor

&lt;br&gt;&lt;br&gt;&lt;/b&gt;Size: 1040, SMT, 4pins
&lt;br&gt;LXWXH=11X10X4mm</description>
<smd name="1" x="-2.5" y="4" dx="3" dy="4" layer="1"/>
<smd name="4" x="2.5" y="4" dx="3" dy="4" layer="1"/>
<smd name="3" x="2.5" y="-4" dx="3" dy="4" layer="1"/>
<smd name="2" x="-2.5" y="-4" dx="3" dy="4" layer="1"/>
<wire x1="-5" y1="5.75" x2="5" y2="5.75" width="0.1" layer="51"/>
<wire x1="5" y1="5.75" x2="5" y2="-5.75" width="0.1" layer="51"/>
<wire x1="5" y1="-5.75" x2="-5" y2="-5.75" width="0.1" layer="51"/>
<wire x1="-5" y1="-5.75" x2="-5" y2="5.75" width="0.1" layer="51"/>
<wire x1="-4.3" y1="5.85" x2="-5.1" y2="5.85" width="0.2" layer="21"/>
<wire x1="-5.1" y1="5.85" x2="-5.1" y2="-5.85" width="0.2" layer="21"/>
<wire x1="-5.1" y1="-5.85" x2="-4.3" y2="-5.85" width="0.2" layer="21"/>
<wire x1="4.3" y1="-5.9" x2="5.1" y2="-5.9" width="0.2" layer="21"/>
<wire x1="5.1" y1="-5.9" x2="5.1" y2="5.85" width="0.2" layer="21"/>
<wire x1="5.1" y1="5.85" x2="4.3" y2="5.85" width="0.2" layer="21"/>
<wire x1="-0.7" y1="5.85" x2="0.7" y2="5.85" width="0.2" layer="21"/>
<wire x1="-0.7" y1="-5.85" x2="0.7" y2="-5.85" width="0.2" layer="21"/>
<polygon width="0.127" layer="39">
<vertex x="-5.3" y="6.2"/>
<vertex x="5.3" y="6.2"/>
<vertex x="5.3" y="-6.2"/>
<vertex x="-5.3" y="-6.2"/>
</polygon>
<text x="0" y="6.7" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-8" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
<circle x="-4.7" y="6.5" radius="0.2" width="0.4" layer="21"/>
</package>
</packages>
<packages3d>
<package3d name="WE-MCRI_1090HL" urn="urn:adsk.eagle:package:52827190/1" type="box">
<description>&lt;b&gt;WE-MCRI SMT Molded Coupled Inductor

&lt;br&gt;&lt;br&gt;&lt;/b&gt;Size: 1090HL, SMT, 4pins
&lt;br&gt;LXWXH=11X10X9mm</description>
<packageinstances>
<packageinstance name="WE-MCRI_1090HL"/>
</packageinstances>
</package3d>
<package3d name="WE-MCRI_1090" urn="urn:adsk.eagle:package:12983832/4" type="model">
<description>&lt;b&gt;WE-MCRI SMT Molded Coupled Inductor

&lt;br&gt;&lt;br&gt;&lt;/b&gt;Size: 1090, SMT, 4pins
&lt;br&gt;LXWXH=11X10X9mm</description>
<packageinstances>
<packageinstance name="WE-MCRI_1090"/>
</packageinstances>
</package3d>
<package3d name="WE-MCRI_1040" urn="urn:adsk.eagle:package:12983833/4" type="model">
<description>&lt;b&gt;WE-MCRI SMT Molded Coupled Inductor

&lt;br&gt;&lt;br&gt;&lt;/b&gt;Size: 1040, SMT, 4pins
&lt;br&gt;LXWXH=11X10X4mm</description>
<packageinstances>
<packageinstance name="WE-MCRI_1040"/>
</packageinstances>
</package3d>
</packages3d>
<symbols>
<symbol name="WE-MCRI">
<pin name="1" x="-7.62" y="2.54" visible="pad" length="short" direction="pas"/>
<pin name="2" x="7.62" y="2.54" visible="pad" length="short" direction="pas" rot="R180"/>
<pin name="4" x="-7.62" y="-2.54" visible="pad" length="short" direction="pas"/>
<pin name="3" x="7.62" y="-2.54" visible="pad" length="short" direction="pas" rot="R180"/>
<text x="0" y="3.302" size="1.778" layer="95" align="bottom-center">&gt;NAME</text>
<text x="0" y="-5.08" size="1.778" layer="96" align="bottom-center">&gt;VALUE</text>
<wire x1="-2.54" y1="2.54" x2="-5.08" y2="2.54" width="0.254" layer="94" curve="-180"/>
<wire x1="0" y1="2.54" x2="-2.54" y2="2.54" width="0.254" layer="94" curve="-180"/>
<wire x1="2.54" y1="2.54" x2="0" y2="2.54" width="0.254" layer="94" curve="-180"/>
<wire x1="5.08" y1="2.54" x2="2.54" y2="2.54" width="0.254" layer="94" curve="-180"/>
<wire x1="2.54" y1="-2.54" x2="5.08" y2="-2.54" width="0.254" layer="94" curve="-180"/>
<wire x1="0" y1="-2.54" x2="2.54" y2="-2.54" width="0.254" layer="94" curve="-180"/>
<wire x1="-2.54" y1="-2.54" x2="0" y2="-2.54" width="0.254" layer="94" curve="-180"/>
<wire x1="-5.08" y1="-2.54" x2="-2.54" y2="-2.54" width="0.254" layer="94" curve="-180"/>
<wire x1="-4.445" y1="0.635" x2="4.445" y2="0.635" width="0.254" layer="94"/>
<wire x1="-4.445" y1="-0.635" x2="4.445" y2="-0.635" width="0.254" layer="94"/>
<circle x="-5.1" y="0.7" radius="0.1" width="0.254" layer="94"/>
<circle x="5.16" y="-0.6" radius="0.1" width="0.254" layer="94"/>
</symbol>
</symbols>
<devicesets>
<deviceset name="WE-MCRI_1090HL" prefix="L">
<description>&lt;b&gt;WE-MCRI SMT Molded Coupled Inductor
&lt;br&gt;
&lt;br&gt;Characteristics &lt;/b&gt;&lt;br&gt;
&lt;br&gt;Composite core material allows high saturation current and compact design
&lt;br&gt;Better Leakage Inductance (Lk) and Rated Current (Ir) than comparable components
&lt;br&gt;Magnetically shielded
&lt;br&gt;1:1 Transformer
&lt;br&gt;Operation temperature: -40°C to +125°C

&lt;br&gt;
&lt;br&gt;&lt;b&gt;Applications&lt;/b&gt;&lt;br&gt;
&lt;br&gt;Isolated converter application (e.g. Flyback converter)
&lt;br&gt;Buck, Boost, Sepic, Zeta, CUK Converter
&lt;br&gt;Switching regulator with second, unregulated output voltage
&lt;br&gt;
&lt;br&gt;
&lt;br&gt;&lt;a href="https://www.we-online.com/components/media/o106461v209%20multi-WE-IndMCRI_7448992xxx.108.jpg" title="Enlarge picture"&gt;
&lt;img src="https://www.we-online.com/components/media/o106461v209%20multi-WE-IndMCRI_7448992xxx.108.jpg" width="320"&gt;&lt;/a&gt;&lt;p&gt;
Details see: &lt;a href="www.we-online.com/catalog/WE-MCRI/?utm_source=eagle_model&amp;utm_medium=description_link&amp;utm_campaign=eisos_eagle"&gt;www.we-online.com/components/products/WE-MCRI&lt;/a&gt;&lt;p&gt;

Created by Ella 2026-05-20 &lt;br&gt;
2026 (C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="WE-MCRI" x="0" y="0"/>
</gates>
<devices>
<device name="">
<technologies>
<technology name="_7448992010">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448992010?ae"/>
<attribute name="HEIGHT" value="9mm"/>
<attribute name="IRP1" value="19.3 A"/>
<attribute name="IRP2" value="19.3 A"/>
<attribute name="ISAT1" value="36 A"/>
<attribute name="ISAT2" value="36 A"/>
<attribute name="L1" value="1 uH"/>
<attribute name="L2" value="1 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448992010"/>
<attribute name="RDC1-TYP" value="4.7 mohm"/>
<attribute name="RDC2-TYP" value="4.7 mohm"/>
<attribute name="SIZE" value="1090HL"/>
<attribute name="VALUE" value="1 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448992015">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448992015?ae"/>
<attribute name="HEIGHT" value="9mm"/>
<attribute name="IRP1" value="15.2 A"/>
<attribute name="IRP2" value="15.2 A"/>
<attribute name="ISAT1" value="31 A"/>
<attribute name="ISAT2" value="31 A"/>
<attribute name="L1" value="1.5 uH"/>
<attribute name="L2" value="1.5 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448992015"/>
<attribute name="RDC1-TYP" value="7.9 mohm"/>
<attribute name="RDC2-TYP" value="7.9 mohm"/>
<attribute name="SIZE" value="1090HL"/>
<attribute name="VALUE" value="1.5 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448992022">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448992022?ae"/>
<attribute name="HEIGHT" value="9mm"/>
<attribute name="IRP1" value="13 A"/>
<attribute name="IRP2" value="13 A"/>
<attribute name="ISAT1" value="30 A"/>
<attribute name="ISAT2" value="30 A"/>
<attribute name="L1" value="2.2 uH"/>
<attribute name="L2" value="2.2 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448992022"/>
<attribute name="RDC1-TYP" value="9.5 mohm"/>
<attribute name="RDC2-TYP" value="9.5 mohm"/>
<attribute name="SIZE" value="1090HL"/>
<attribute name="VALUE" value="2.2 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448992033">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448992033?ae"/>
<attribute name="HEIGHT" value="9mm"/>
<attribute name="IRP1" value="8.4 A"/>
<attribute name="IRP2" value="8.4 A"/>
<attribute name="ISAT1" value="26 A"/>
<attribute name="ISAT2" value="26 A"/>
<attribute name="L1" value="3.3 uH"/>
<attribute name="L2" value="3.3 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448992033"/>
<attribute name="RDC1-TYP" value="23 mohm"/>
<attribute name="RDC2-TYP" value="23 mohm"/>
<attribute name="SIZE" value="1090HL"/>
<attribute name="VALUE" value="3.3 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448992047">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448992047?ae"/>
<attribute name="HEIGHT" value="9mm"/>
<attribute name="IRP1" value="6.5 A"/>
<attribute name="IRP2" value="6.5 A"/>
<attribute name="ISAT1" value="22 A"/>
<attribute name="ISAT2" value="22 A"/>
<attribute name="L1" value="4.7 uH"/>
<attribute name="L2" value="4.7 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448992047"/>
<attribute name="RDC1-TYP" value="36 mohm"/>
<attribute name="RDC2-TYP" value="36 mohm"/>
<attribute name="SIZE" value="1090HL"/>
<attribute name="VALUE" value="4.7 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448992068">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448992068?ae"/>
<attribute name="HEIGHT" value="9mm"/>
<attribute name="IRP1" value="5.5 A"/>
<attribute name="IRP2" value="5.5 A"/>
<attribute name="ISAT1" value="19 A"/>
<attribute name="ISAT2" value="19 A"/>
<attribute name="L1" value="6.8 uH"/>
<attribute name="L2" value="6.8 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448992068"/>
<attribute name="RDC1-TYP" value="46 mohm"/>
<attribute name="RDC2-TYP" value="46 mohm"/>
<attribute name="SIZE" value="1090HL"/>
<attribute name="VALUE" value="6.8 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448992082">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448992082?ae"/>
<attribute name="HEIGHT" value="9mm"/>
<attribute name="IRP1" value="4.9 A"/>
<attribute name="IRP2" value="4.9 A"/>
<attribute name="ISAT1" value="17.7 A"/>
<attribute name="ISAT2" value="17.7 A"/>
<attribute name="L1" value="8.2 uH"/>
<attribute name="L2" value="8.2 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448992082"/>
<attribute name="RDC1-TYP" value="57 mohm"/>
<attribute name="RDC2-TYP" value="57 mohm"/>
<attribute name="SIZE" value="1090HL"/>
<attribute name="VALUE" value="8.2 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448992100">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448992100?ae"/>
<attribute name="HEIGHT" value="9mm"/>
<attribute name="IRP1" value="4.8 A"/>
<attribute name="IRP2" value="4.8 A"/>
<attribute name="ISAT1" value="16.5 A"/>
<attribute name="ISAT2" value="16.5 A"/>
<attribute name="L1" value="10 uH"/>
<attribute name="L2" value="10 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448992100"/>
<attribute name="RDC1-TYP" value="60 mohm"/>
<attribute name="RDC2-TYP" value="60 mohm"/>
<attribute name="SIZE" value="1090HL"/>
<attribute name="VALUE" value="10 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448992150">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448992150?ae"/>
<attribute name="HEIGHT" value="9mm"/>
<attribute name="IRP1" value="4.8 A"/>
<attribute name="IRP2" value="4.8 A"/>
<attribute name="ISAT1" value="8.9 A"/>
<attribute name="ISAT2" value="8.9 A"/>
<attribute name="L1" value="15 uH"/>
<attribute name="L2" value="15 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448992150"/>
<attribute name="RDC1-TYP" value="76 mohm"/>
<attribute name="RDC2-TYP" value="76 mohm"/>
<attribute name="SIZE" value="1090HL"/>
<attribute name="VALUE" value="15 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448992220">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448992220?ae"/>
<attribute name="HEIGHT" value="9mm"/>
<attribute name="IRP1" value="4.2 A"/>
<attribute name="IRP2" value="4.2 A"/>
<attribute name="ISAT1" value="7.7 A"/>
<attribute name="ISAT2" value="7.7 A"/>
<attribute name="L1" value="22 uH"/>
<attribute name="L2" value="22 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448992220"/>
<attribute name="RDC1-TYP" value="93 mohm"/>
<attribute name="RDC2-TYP" value="93 mohm"/>
<attribute name="SIZE" value="1090HL"/>
<attribute name="VALUE" value="22 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448992330">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448992330?ae"/>
<attribute name="HEIGHT" value="9mm"/>
<attribute name="IRP1" value="3.6 A"/>
<attribute name="IRP2" value="3.6 A"/>
<attribute name="ISAT1" value="6.4 A"/>
<attribute name="ISAT2" value="6.4 A"/>
<attribute name="L1" value="33 uH"/>
<attribute name="L2" value="33 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448992330"/>
<attribute name="RDC1-TYP" value="128 mohm"/>
<attribute name="RDC2-TYP" value="128 mohm"/>
<attribute name="SIZE" value="1090HL"/>
<attribute name="VALUE" value="33 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448992470">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448992470?ae"/>
<attribute name="HEIGHT" value="9mm"/>
<attribute name="IRP1" value="2.9 A"/>
<attribute name="IRP2" value="2.9 A"/>
<attribute name="ISAT1" value="4.5 A"/>
<attribute name="ISAT2" value="4.5 A"/>
<attribute name="L1" value="47 uH"/>
<attribute name="L2" value="47 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448992470"/>
<attribute name="RDC1-TYP" value="206 mohm"/>
<attribute name="RDC2-TYP" value="206 mohm"/>
<attribute name="SIZE" value="1090HL"/>
<attribute name="VALUE" value="47 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="WE-MCRI_1090" prefix="L">
<description>&lt;b&gt;WE-MCRI SMT Molded Coupled Inductor
&lt;br&gt;
&lt;br&gt;Characteristics &lt;/b&gt;&lt;br&gt;
&lt;br&gt;Composite core material allows high saturation current and compact design
&lt;br&gt;Better Leakage Inductance (Lk) and Rated Current (Ir) than comparable components
&lt;br&gt;Magnetically shielded
&lt;br&gt;1:1 Transformer
&lt;br&gt;Operation temperature: -40°C to +125°C

&lt;br&gt;
&lt;br&gt;&lt;b&gt;Applications&lt;/b&gt;&lt;br&gt;
&lt;br&gt;Isolated converter application (e.g. Flyback converter)
&lt;br&gt;Buck, Boost, Sepic, Zeta, CUK Converter
&lt;br&gt;Switching regulator with second, unregulated output voltage
&lt;br&gt;
&lt;br&gt;
&lt;br&gt;&lt;a href="https://www.we-online.com/components/media/o106461v209%20multi-WE-IndMCRI_7448992xxx.108.jpg" title="Enlarge picture"&gt;
&lt;img src="https://www.we-online.com/components/media/o106461v209%20multi-WE-IndMCRI_7448992xxx.108.jpg" width="320"&gt;&lt;/a&gt;&lt;p&gt;
Details see: &lt;a href="www.we-online.com/catalog/WE-MCRI/?utm_source=eagle_model&amp;utm_medium=description_link&amp;utm_campaign=eisos_eagle"&gt;www.we-online.com/components/products/WE-MCRI&lt;/a&gt;&lt;p&gt;

&lt;br&gt;Updated by Ella 2026-05-20
&lt;br&gt;2026 (C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="WE-MCRI" x="0" y="0"/>
</gates>
<devices>
<device name="" package="WE-MCRI_1090">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2"/>
<connect gate="G$1" pin="3" pad="3"/>
<connect gate="G$1" pin="4" pad="4"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:12983832/4"/>
</package3dinstances>
<technologies>
<technology name="_7448990010">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448990010?ae"/>
<attribute name="HEIGHT" value="9mm"/>
<attribute name="IR1" value="17 A"/>
<attribute name="IR2" value="17 A"/>
<attribute name="ISAT1" value="43.5 A"/>
<attribute name="ISAT2" value="43.5 A"/>
<attribute name="L1" value="1 uH"/>
<attribute name="L2" value="1 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448990010"/>
<attribute name="RDC1-TYP" value="4.5 mohm"/>
<attribute name="RDC2-TYP" value="4.5 mohm"/>
<attribute name="SIZE" value="1090"/>
<attribute name="VALUE" value="1 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448990015">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448990015?ae"/>
<attribute name="HEIGHT" value="9mm"/>
<attribute name="IR1" value="12.5 A"/>
<attribute name="IR2" value="12.5 A"/>
<attribute name="ISAT1" value="34 A"/>
<attribute name="ISAT2" value="34 A"/>
<attribute name="L1" value="1.5 uH"/>
<attribute name="L2" value="1.5 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448990015"/>
<attribute name="RDC1-TYP" value="8.8 mohm"/>
<attribute name="RDC2-TYP" value="8.8 mohm"/>
<attribute name="SIZE" value="1090"/>
<attribute name="VALUE" value="1.5 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448990022">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448990022?ae"/>
<attribute name="HEIGHT" value="9mm"/>
<attribute name="IR1" value="11.5 A"/>
<attribute name="IR2" value="11.5 A"/>
<attribute name="ISAT1" value="29.5 A"/>
<attribute name="ISAT2" value="29.5 A"/>
<attribute name="L1" value="2.2 uH"/>
<attribute name="L2" value="2.2 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448990022"/>
<attribute name="RDC1-TYP" value="10.5 mohm"/>
<attribute name="RDC2-TYP" value="10.5 mohm"/>
<attribute name="SIZE" value="1090"/>
<attribute name="VALUE" value="2.2 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448990033">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448990033?ae"/>
<attribute name="HEIGHT" value="9mm"/>
<attribute name="IR1" value="7.5 A"/>
<attribute name="IR2" value="7.5 A"/>
<attribute name="ISAT1" value="28.2 A"/>
<attribute name="ISAT2" value="28.2 A"/>
<attribute name="L1" value="3.3 uH"/>
<attribute name="L2" value="3.3 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448990033"/>
<attribute name="RDC1-TYP" value="23.5 mohm"/>
<attribute name="RDC2-TYP" value="23.5 mohm"/>
<attribute name="SIZE" value="1090"/>
<attribute name="VALUE" value="3.3 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448990047">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448990047?ae"/>
<attribute name="HEIGHT" value="9mm"/>
<attribute name="IR1" value="5.9 A"/>
<attribute name="IR2" value="5.9 A"/>
<attribute name="ISAT1" value="24.2 A"/>
<attribute name="ISAT2" value="24.2 A"/>
<attribute name="L1" value="4.7 uH"/>
<attribute name="L2" value="4.7 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448990047"/>
<attribute name="RDC1-TYP" value="36 mohm"/>
<attribute name="RDC2-TYP" value="36 mohm"/>
<attribute name="SIZE" value="1090"/>
<attribute name="VALUE" value="4.7 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448990068">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448990068?ae"/>
<attribute name="HEIGHT" value="9mm"/>
<attribute name="IR1" value="5 A"/>
<attribute name="IR2" value="5 A"/>
<attribute name="ISAT1" value="21.2 A"/>
<attribute name="ISAT2" value="21.2 A"/>
<attribute name="L1" value="6.8 uH"/>
<attribute name="L2" value="6.8 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448990068"/>
<attribute name="RDC1-TYP" value="46 mohm"/>
<attribute name="RDC2-TYP" value="46 mohm"/>
<attribute name="SIZE" value="1090"/>
<attribute name="VALUE" value="6.8 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448990082">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448990082?ae"/>
<attribute name="HEIGHT" value="9mm"/>
<attribute name="IR1" value="4.8 A"/>
<attribute name="IR2" value="4.8 A"/>
<attribute name="ISAT1" value="18.5 A"/>
<attribute name="ISAT2" value="18.5 A"/>
<attribute name="L1" value="8.2 uH"/>
<attribute name="L2" value="8.2 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448990082"/>
<attribute name="RDC1-TYP" value="56 mohm"/>
<attribute name="RDC2-TYP" value="56 mohm"/>
<attribute name="SIZE" value="1090"/>
<attribute name="VALUE" value="8.2 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448990100">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448990100?ae"/>
<attribute name="HEIGHT" value="9mm"/>
<attribute name="IR1" value="4.5 A"/>
<attribute name="IR2" value="4.5 A"/>
<attribute name="ISAT1" value="17 A"/>
<attribute name="ISAT2" value="17 A"/>
<attribute name="L1" value="10 uH"/>
<attribute name="L2" value="10 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448990100"/>
<attribute name="RDC1-TYP" value="62 mohm"/>
<attribute name="RDC2-TYP" value="62 mohm"/>
<attribute name="SIZE" value="1090"/>
<attribute name="VALUE" value="10 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448990150">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448990150?ae"/>
<attribute name="HEIGHT" value="9mm"/>
<attribute name="IR1" value="3.9 A"/>
<attribute name="IR2" value="3.9 A"/>
<attribute name="ISAT1" value="9.5 A"/>
<attribute name="ISAT2" value="9.5 A"/>
<attribute name="L1" value="15 uH"/>
<attribute name="L2" value="15 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448990150"/>
<attribute name="RDC1-TYP" value="78 mohm"/>
<attribute name="RDC2-TYP" value="78 mohm"/>
<attribute name="SIZE" value="1090"/>
<attribute name="VALUE" value="15 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448990220">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448990220?ae"/>
<attribute name="HEIGHT" value="9mm"/>
<attribute name="IR1" value="3.4 A"/>
<attribute name="IR2" value="3.4 A"/>
<attribute name="ISAT1" value="8.1 A"/>
<attribute name="ISAT2" value="8.1 A"/>
<attribute name="L1" value="22 uH"/>
<attribute name="L2" value="22 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448990220"/>
<attribute name="RDC1-TYP" value="95 mohm"/>
<attribute name="RDC2-TYP" value="95 mohm"/>
<attribute name="SIZE" value="1090"/>
<attribute name="VALUE" value="22 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448990330">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448990330?ae"/>
<attribute name="HEIGHT" value="9mm"/>
<attribute name="IR1" value="2.9 A"/>
<attribute name="IR2" value="2.9 A"/>
<attribute name="ISAT1" value="6.8 A"/>
<attribute name="ISAT2" value="6.8 A"/>
<attribute name="L1" value="33 uH"/>
<attribute name="L2" value="33 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448990330"/>
<attribute name="RDC1-TYP" value="130 mohm"/>
<attribute name="RDC2-TYP" value="130 mohm"/>
<attribute name="SIZE" value="1090"/>
<attribute name="VALUE" value="33 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448990470">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448990470?ae"/>
<attribute name="HEIGHT" value="9mm"/>
<attribute name="IR1" value="2.3 A"/>
<attribute name="IR2" value="2.3 A"/>
<attribute name="ISAT1" value="6 A"/>
<attribute name="ISAT2" value="6 A"/>
<attribute name="L1" value="47 uH"/>
<attribute name="L2" value="47 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448990470"/>
<attribute name="RDC1-TYP" value="216 mohm"/>
<attribute name="RDC2-TYP" value="216 mohm"/>
<attribute name="SIZE" value="1090"/>
<attribute name="VALUE" value="47 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="WE-MCRI_1040" prefix="L">
<description>&lt;b&gt;WE-MCRI SMT Molded Coupled Inductor
&lt;br&gt;
&lt;br&gt;Characteristics &lt;/b&gt;&lt;br&gt;
&lt;br&gt;Composite core material allows high saturation current and compact design
&lt;br&gt;Better Leakage Inductance (Lk) and Rated Current (Ir) than comparable components
&lt;br&gt;Magnetically shielded
&lt;br&gt;1:1 Transformer
&lt;br&gt;Operation temperature: -40°C to +125°C

&lt;br&gt;
&lt;br&gt;&lt;b&gt;Applications&lt;/b&gt;&lt;br&gt;
&lt;br&gt;Isolated converter application (e.g. Flyback converter)
&lt;br&gt;Buck, Boost, Sepic, Zeta, CUK Converter
&lt;br&gt;Switching regulator with second, unregulated output voltage
&lt;br&gt;
&lt;br&gt;
&lt;br&gt;&lt;a href="https://www.we-online.com/components/media/o106461v209%20multi-WE-IndMCRI_7448992xxx.108.jpg" title="Enlarge picture"&gt;
&lt;img src="https://www.we-online.com/components/media/o106461v209%20multi-WE-IndMCRI_7448992xxx.108.jpg" width="320"&gt;&lt;/a&gt;&lt;p&gt;
Details see: &lt;a href="www.we-online.com/catalog/WE-MCRI/?utm_source=eagle_model&amp;utm_medium=description_link&amp;utm_campaign=eisos_eagle"&gt;www.we-online.com/components/products/WE-MCRI&lt;/a&gt;&lt;p&gt;

&lt;br&gt;Updated by Ella 2026-05-20
&lt;br&gt;2026 (C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="WE-MCRI" x="0" y="0"/>
</gates>
<devices>
<device name="" package="WE-MCRI_1040">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2"/>
<connect gate="G$1" pin="3" pad="3"/>
<connect gate="G$1" pin="4" pad="4"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:12983833/4"/>
</package3dinstances>
<technologies>
<technology name="_7448991010">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448991010?ae"/>
<attribute name="HEIGHT" value="4mm"/>
<attribute name="IR1" value="12 A"/>
<attribute name="IR2" value="12 A"/>
<attribute name="ISAT1" value="30.2 A"/>
<attribute name="ISAT2" value="30.2 A"/>
<attribute name="L1" value="1 uH"/>
<attribute name="L2" value="1 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448991010"/>
<attribute name="RDC1-TYP" value="6.3 mohm"/>
<attribute name="RDC2-TYP" value="6.3 mohm"/>
<attribute name="SIZE" value="1040"/>
<attribute name="VALUE" value="1 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448991015">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448991015?ae"/>
<attribute name="HEIGHT" value="4mm"/>
<attribute name="IR1" value="11.1 A"/>
<attribute name="IR2" value="11.1 A"/>
<attribute name="ISAT1" value="28.1 A"/>
<attribute name="ISAT2" value="28.1 A"/>
<attribute name="L1" value="1.5 uH"/>
<attribute name="L2" value="1.5 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448991015"/>
<attribute name="RDC1-TYP" value="8.6 mohm"/>
<attribute name="RDC2-TYP" value="8.6 mohm"/>
<attribute name="SIZE" value="1040"/>
<attribute name="VALUE" value="1.5 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448991022">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448991022?ae"/>
<attribute name="HEIGHT" value="4mm"/>
<attribute name="IR1" value="8.2 A"/>
<attribute name="IR2" value="8.2 A"/>
<attribute name="ISAT1" value="20.6 A"/>
<attribute name="ISAT2" value="20.6 A"/>
<attribute name="L1" value="2.2 uH"/>
<attribute name="L2" value="2.2 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448991022"/>
<attribute name="RDC1-TYP" value="14 mohm"/>
<attribute name="RDC2-TYP" value="14 mohm"/>
<attribute name="SIZE" value="1040"/>
<attribute name="VALUE" value="2.2 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448991027">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448991027?ae"/>
<attribute name="HEIGHT" value="4mm"/>
<attribute name="IR1" value="7.4 A"/>
<attribute name="IR2" value="7.4 A"/>
<attribute name="ISAT1" value="16.5 A"/>
<attribute name="ISAT2" value="16.5 A"/>
<attribute name="L1" value="2.7 uH"/>
<attribute name="L2" value="2.7 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448991027"/>
<attribute name="RDC1-TYP" value="16.3 mohm"/>
<attribute name="RDC2-TYP" value="16.3 mohm"/>
<attribute name="SIZE" value="1040"/>
<attribute name="VALUE" value="2.7 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448991033">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448991033?ae"/>
<attribute name="HEIGHT" value="4mm"/>
<attribute name="IR1" value="6.8 A"/>
<attribute name="IR2" value="6.8 A"/>
<attribute name="ISAT1" value="14.3 A"/>
<attribute name="ISAT2" value="14.3 A"/>
<attribute name="L1" value="3.3 uH"/>
<attribute name="L2" value="3.3 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448991033"/>
<attribute name="RDC1-TYP" value="20.7 mohm"/>
<attribute name="RDC2-TYP" value="20.7 mohm"/>
<attribute name="SIZE" value="1040"/>
<attribute name="VALUE" value="3.3 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448991047">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448991047?ae"/>
<attribute name="HEIGHT" value="4mm"/>
<attribute name="IR1" value="6.2 A"/>
<attribute name="IR2" value="6.2 A"/>
<attribute name="ISAT1" value="13.8 A"/>
<attribute name="ISAT2" value="13.8 A"/>
<attribute name="L1" value="4.7 uH"/>
<attribute name="L2" value="4.7 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448991047"/>
<attribute name="RDC1-TYP" value="24.4 mohm"/>
<attribute name="RDC2-TYP" value="24.4 mohm"/>
<attribute name="SIZE" value="1040"/>
<attribute name="VALUE" value="4.7 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448991068">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448991068?ae"/>
<attribute name="HEIGHT" value="4mm"/>
<attribute name="IR1" value="5 A"/>
<attribute name="IR2" value="5 A"/>
<attribute name="ISAT1" value="12 A"/>
<attribute name="ISAT2" value="12 A"/>
<attribute name="L1" value="6.8 uH"/>
<attribute name="L2" value="6.8 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448991068"/>
<attribute name="RDC1-TYP" value="38 mohm"/>
<attribute name="RDC2-TYP" value="38 mohm"/>
<attribute name="SIZE" value="1040"/>
<attribute name="VALUE" value="6.8 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448991082">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448991082?ae"/>
<attribute name="HEIGHT" value="4mm"/>
<attribute name="IR1" value="4.7 A"/>
<attribute name="IR2" value="4.7 A"/>
<attribute name="ISAT1" value="11.3 A"/>
<attribute name="ISAT2" value="11.3 A"/>
<attribute name="L1" value="8.2 uH"/>
<attribute name="L2" value="8.2 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448991082"/>
<attribute name="RDC1-TYP" value="41.2 mohm"/>
<attribute name="RDC2-TYP" value="41.2 mohm"/>
<attribute name="SIZE" value="1040"/>
<attribute name="VALUE" value="8.2 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448991100">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448991100?ae"/>
<attribute name="HEIGHT" value="4mm"/>
<attribute name="IR1" value="3.7 A"/>
<attribute name="IR2" value="3.7 A"/>
<attribute name="ISAT1" value="9.8 A"/>
<attribute name="ISAT2" value="9.8 A"/>
<attribute name="L1" value="10 uH"/>
<attribute name="L2" value="10 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448991100"/>
<attribute name="RDC1-TYP" value="55 mohm"/>
<attribute name="RDC2-TYP" value="55 mohm"/>
<attribute name="SIZE" value="1040"/>
<attribute name="VALUE" value="10 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448991150">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448991150?ae"/>
<attribute name="HEIGHT" value="4mm"/>
<attribute name="IR1" value="3.25 A"/>
<attribute name="IR2" value="3.25 A"/>
<attribute name="ISAT1" value="7.8 A"/>
<attribute name="ISAT2" value="7.8 A"/>
<attribute name="L1" value="15 uH"/>
<attribute name="L2" value="15 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448991150"/>
<attribute name="RDC1-TYP" value="83 mohm"/>
<attribute name="RDC2-TYP" value="83 mohm"/>
<attribute name="SIZE" value="1040"/>
<attribute name="VALUE" value="15 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448991220">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448991220?ae"/>
<attribute name="HEIGHT" value="4mm"/>
<attribute name="IR1" value="2.2 A"/>
<attribute name="IR2" value="2.2 A"/>
<attribute name="ISAT1" value="6.1 A"/>
<attribute name="ISAT2" value="6.1 A"/>
<attribute name="L1" value="22 uH"/>
<attribute name="L2" value="22 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448991220"/>
<attribute name="RDC1-TYP" value="144 mohm"/>
<attribute name="RDC2-TYP" value="144 mohm"/>
<attribute name="SIZE" value="1040"/>
<attribute name="VALUE" value="22 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448991330">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448991330?ae"/>
<attribute name="HEIGHT" value="4mm"/>
<attribute name="IR1" value="2.05 A"/>
<attribute name="IR2" value="2.05 A"/>
<attribute name="ISAT1" value="5 A"/>
<attribute name="ISAT2" value="5 A"/>
<attribute name="L1" value="33 uH"/>
<attribute name="L2" value="33 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448991330"/>
<attribute name="RDC1-TYP" value="207 mohm"/>
<attribute name="RDC2-TYP" value="207 mohm"/>
<attribute name="SIZE" value="1040"/>
<attribute name="VALUE" value="33 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
<technology name="_7448991470">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/7448991470?ae"/>
<attribute name="HEIGHT" value="4mm"/>
<attribute name="IR1" value="1.5 A"/>
<attribute name="IR2" value="1.5 A"/>
<attribute name="ISAT1" value="4.4 A"/>
<attribute name="ISAT2" value="4.4 A"/>
<attribute name="L1" value="47 uH"/>
<attribute name="L2" value="47 uH"/>
<attribute name="LENGTH" value="11mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="N" value="1:1"/>
<attribute name="PART-NUMBER" value="7448991470"/>
<attribute name="RDC1-TYP" value="312 mohm"/>
<attribute name="RDC2-TYP" value="312 mohm"/>
<attribute name="SIZE" value="1040"/>
<attribute name="VALUE" value="47 uH"/>
<attribute name="WIDTH" value="10mm"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
</devicesets>
</library>
</drawing>
<compatibility>
<note version="8.3" severity="warning">
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
</note>
<note version="8.3" severity="warning">
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.
</note>
</compatibility>
</eagle>
