IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5021 | Demoboard PMP10215

LM5021 AC-DC Current Mode PWM Controller

Overview

TopologyFlyback Converter
Input voltage400 V
Switching frequency135-560 kHz
Output 136 V / 4 A
IC revisionE

Description

The LM5021 off-line pulse width modulation (PWM) controller contains all of the features needed to implement highly efficient off-line single-endedflyback and forward power converters using currentmode control. The LM5021 features include an ultra- low (25 µA) start-up current, which minimizes power losses in the high voltage start-up network. A skip cycle mode reduces power consumption with light loads for energy conserving applications (ENERGY STAR®, CECP, etc.). Additional features includeunder-voltage lockout, cycle-by-cycle current limit, hiccup mode overload protection, slope com- pensation, soft-start and oscillator synchronizationcapability. This high performance 8-pin IC has total propagation delays less than 100nS and a 1MHz capable oscillator that is programmed with a singleresistor.

Features

  • Ultra Low Start-up Current (25 µA maximum)
  • Current Mode Control
  • Skip Cycle Mode for Low Standby Power
  • Single Resistor Programmable Oscillator
  • Synchronizable Oscillator
  • Adjustable Soft-Start
  • Integrated 0.7A Peak Gate Driver
  • Direct Opto-Coupler Interface
  • Maximum Duty Cycle Limiting (80% for LM5021-1 or 50% for LM5021-2)
  • Slope Compensation for (LM5021-1 Only)
  • Under Voltage Lockout (UVLO) with Hysteresis
  • Cycle-by-Cycle Over-Current Protection
  • Hiccup Mode for Continuous Overload Protection
  • Leading Edge Blanking of Current Sense Signal
  • Packages: VSSOP-8 or PDIP-8

Typical applications

  • Isolated Telecom Power SuppliesIsolated Telecom Power Supplies
  • Audio Amplifiers
  • SMPS for Smart Meters
  • Building Automation and White Goods SMPS
  • Industrial Power Conversion

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
Fl(mm)
Packaging
ISAT(A)
fres(MHz)
Version
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (DC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (DC)
–
–
Length2 mm
Width1.25 mm
Height1.25 mm
–
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
SizeL 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
VersionTHT 
–
–
–
Rated Current4 A
Inductance3.3 mH
DC Resistance35 mΩ
Rated Voltage250 V (DC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length27.5 mm
Width18.5 mm
Height33 mm
MountTHT 
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
Rated Current8 A
Inductance0.029 mH
DC Resistance15 mΩ
–
–
–
Length19 mm
Width11.1 mm
–
MountTHT 
–Check availability
SPECWE-SPC SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Size4838 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
Saturation Current1.4 A
Self Resonant Frequency19 MHz
VersionSMT 
–
–
–
Rated Current1.1 A
Inductance0.022 mH
DC Resistance213 mΩ
–
–
–
Length4.8 mm
Width4.8 mm
Height3.8 mm
MountSMT 
–Check availability
SPECWE-PD2 SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Size4532 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
Saturation Current2.46 A
Self Resonant Frequency50 MHz
–
Performance Rated Current2.6 A
Saturation Current @ 10%2.9 A
Saturation Current @ 30%3.3 A
Rated Current1.82 A
Inductance0.0047 mH
DC Resistance110 mΩ
–
–
MaterialNiZn 
Length4 mm
Width4.5 mm
Height3.2 mm
MountSMT 
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Size8055 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
Saturation Current0.9 A
Self Resonant Frequency9.4 MHz
VersionHeat Shrinking Tube 
–
Saturation Current @ 10%1.2 A
Saturation Current @ 30%1.4 A
Rated Current1.1 A
Inductance0.1 mH
DC Resistance1000 mΩ
–
–
–
Length8.5 mm
Width8.5 mm
Height5.5 mm
MountTHT 
–Check availability
7508110338
SPECOffline Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
–
–
SizeEE16/8/5 
–
–
–
–
–
–
Saturation Current0.325 A
–
–
–
–
–
–
Inductance1.5 mH
–
–
Insulation Test Voltage4000 V (AC)
–
Length20.32 mm
Width24.38 mm
Height16 mm
MountTHT 
–Check availability