IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5021

Overview

TopologyFlyback Converter

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
ISAT(mA)
fres(MHz)
Version
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
IR(A)
L(mH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
7508110338
SPECOffline Transformer, 325 mA, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
Saturation Current325 mA
–
–
–
–
–
–
Inductance1.5 mH
–
–
Insulation Test Voltage4000 V (AC)
–
Length20.32 mm
Width24.38 mm
Height16 mm
MountTHT 
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, 900 mA, 9.4 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current900 mA
Self Resonant Frequency9.4 MHz
VersionHeat Shrinking Tube 
–
Saturation Current @ 10%1.2 A
Saturation Current @ 30%1.4 A
Rated Current1.1 A
Inductance0.1 mH
DC Resistance1 Ω
–
–
–
Length8.5 mm
Width8.5 mm
Height5.5 mm
MountTHT 
–Check availability
SPECWE-SPC SMT Power Inductor, 1400 mA, 19 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current1400 mA
Self Resonant Frequency19 MHz
VersionSMT 
–
–
–
Rated Current1.1 A
Inductance0.022 mH
DC Resistance0.213 Ω
–
–
–
Length4.8 mm
Width4.8 mm
Height3.8 mm
MountSMT 
–Check availability
SPECWE-PD2 SMT Power Inductor, 2460 mA, 50 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current2460 mA
Self Resonant Frequency50 MHz
–
Performance Rated Current2.6 A
Saturation Current @ 10%2.9 A
Saturation Current @ 30%3.3 A
Rated Current1.82 A
Inductance0.0047 mH
DC Resistance0.11 Ω
–
–
MaterialNiZn 
Length4 mm
Width4.5 mm
Height3.2 mm
MountSMT 
–Check availability
750315797
SPECInductor, 15000 mA, –
Simu­lation–
Availability
–
Downloads3 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Inductor
Saturation Current15000 mA
–
–
–
–
–
–
Inductance0.35 mH
–
–
–
–
Length35.56 mm
Width37.34 mm
Height34.29 mm
MountTHT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
VersionTHT 
–
–
–
Rated Current4 A
Inductance3.3 mH
DC Resistance0.035 Ω
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length27.5 mm
Width18.5 mm
Height33 mm
MountTHT 
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Rated Current8 A
Inductance0.029 mH
DC Resistance0.015 Ω
–
–
–
Length19 mm
Width11.1 mm
–
MountTHT 
–Check availability