IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5017 | Demoboard PMP9419

Isolated triple-output Fly-Buck Bias for PLC applications

Overview

TopologyFlyback Converter
Input voltage17-36 V
Output 15 V / 0.1 A
Output 210.4 V
Output 3-15 V / 0.1 A
Output 415 V / 0.1 A
IC revisionE1

Description

The PMP9419 reference design is a 3-output isolated Fly-Buck power supply for PLC applications. It takes 24V nominal input and provides 3 isolated sets of bias voltage, which are +15V@100mA, -15V@30mA, and 5V@17mA. Each set of rails is generated from one single transformer windings on the secondary side. A compact solution size is achieved (55.3mmx43.8mm). The design features the LM5017 synchronous buck converter configured as a Fly-Buck regulator. With the benefit of primary side regulation, the supply has the outputs regulated without the opto-coupler or additional transformer winding. The LM5017 has a wide Vin range which is up to 100V and 600mA output current capability with integrated switch FETs.

Features

  • Three isolated outputs, +15V@100mA, -15V@30mA, 5V@17mA
  • Fly-Buck converter design, primary side regulation, compact solution for multiple isolated output supply
  • 81% peak efficiency.
  • LM5017 sync buck regulator, up to 100V wide Vin range, 600mA capability
  • This circuit board is tested, and the design files and test report are included.

Typical applications

  • PLC

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
VIN
VOut1(V)
IOut1(mA)
VOut2(V)
IOut2(mA)
VOut3(V)
IOut3(mA)
Vaux(V)
L(µH)
NPRI : NSEC
VT(V (AC))
fswitch(kHz)
Mount
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
Length7.05 mm
–
–
–Check availability
SPECWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular, 3, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
Length10.5 mm
–
–
–Check availability
SPECWE-IBTI Isolated Buck Transformers, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Input Voltage 18 - 24 V (DC)
Output Voltage 115 V
Output Current 1150 mA
Output Voltage 25 V
Output Current 2100 mA
Output Voltage 315 V
Output Current 3150 mA
Auxiliary Voltage5 V
Inductance50 µH
Turns Ratio2 : 3 : 1 : 3.2 : 1 
Insulation Test Voltage1500 V (AC)
Switching Frequency 200 - 400
MountSMT 
Length12.95 mm
Width12.85 mm
Height6.35 mm
–Check availability