IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM2745

LM2745 / LM2748 Synchronous Buck Controller with Pre-Bias Startup, and Optional Clock Synchronization

Overview

TopologyBuck Converter
Input voltage5 V
Switching frequency250-1000 kHz
Output 12.5 V / 6.5 A
Output 21.5 V / 3 A
IC revisionE

Description

The LM2745/8 are high-speed synchronous buck regulator controllers with an accurate feedback voltage accuracy of ±1.5%. It can provide simpledown conversion to output voltages as low as 0.6V. Though the control sections of the IC are rated for 3 to 6V, the driver sections are designed to accept input supply rails as high as 14V. The use of adaptive non-overlapping MOSFET gate drivers helps avoid potential shoot-through problems while maintaining high efficiency. The IC is designed for the more cost-effective option of driving only N-channel MOSFETs in both the high-side and low-side positions. It senses the low-side switch voltage drop for providing a simple, adjustable current limit.The LM2745/8 features a fixed-frequency voltage mode PWM control architecture which is adjustable from 50 kHz to 1 MHz with one external resistor. In addition, the LM2745 also allows the switching frequency to be synchronized to an external clock signal over the range of 250 kHz to 1 MHz. This wide range of switching frequency gives the power supply designer the flexibility to make better tradeoffs between component size, cost and efficiency.Features include the ability to startup with a prebiased load on the output, soft-start, input undervoltage lockout (UVLO) and Power Good (based on both undervoltage and overvoltage detection). In addition, the shutdown pin of the IC can be used for providing startup delay, and the soft-start pin can be used for implementing precise tracking, for the purpose of sequencing with respect to an external rail.

Features

  • Switching Frequency from 50 kHz to 1 MHz
  • Switching Frequency Synchronize Range 250kHz to 1 MHz (LM2745 Only)
  • Startup with a Pre-biased Output Load
  • Power Stage Input Voltage from 1V to 14V
  • Control Stage Input Voltage from 3V to 6V
  • Output Voltage Adjustable Down to 0.6V
  • Power Good Flag and Shutdown
  • Output Overvoltage and Undervoltage Detection
  • ±1.5% Feedback Voltage Accuracy Over Temperature voltage
  • Low-side Adjustable Current Sensing
  • Adjustable Soft-start
  • Tracking and Sequencing with Shutdown and Soft Start Pins
  • TSSOP-14 Package

Typical applications

  • Cable Modem
  • Low Voltage Power Modules
  • Ink Jet Printers
  • Down Conversion from 3.3V
  • Laser Jet

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.15 µH, 11.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.15 µH
Performance Rated Current11.8 A
Saturation Current @ 10%7.5 A
Saturation Current @ 30%13 A
DC Resistance8.6 mΩ
Self Resonant Frequency84 MHz
MaterialSuperflux 
Packaging Unit1500 
–Check availability