IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM2743

LM2743 Low Voltage N-Channel MOSFET Synchronous Buck Regulator Controller

Overview

TopologyBuck Converter
Input voltage3.3 V
Switching frequency50-1000 kHz
Output 11 V / 15 A
IC revisionG

Description

The LM2743 is a high-speed synchronous buck regulator controller with an accurate feedback voltage accuracy of ±2%. It can provide simple downconversion to output voltages as low as 0.6V. Though the control sections of the IC are rated for 3 to 6V, the driver sections are designed to accept input supply rails as high as 16V. The use of adaptive non-overlapping MOSFET gate drivers helps avoid potential shoot-through problems while maintaining high efficiency. The IC is designed for the more costeffectiveoption of driving only N-channel MOSFETs in both the high-side and low-side positions. It senses the low-side switch voltage drop for providing asimple, adjustable current limit.The fixed-frequency voltage-mode PWM control architecture is adjustable from 50 kHz to 1 MHz with one external resistor. This wide range of switching frequency gives the power supply designer the flexibility to make better tradeoffs between component size, cost and efficiency.Features include soft-start, input under-voltage lockout (UVLO) and Power Good (based on both under-voltage and over-voltage detection). Inaddition, the shutdown pin of the IC can be used for providing startup delay, and the soft-start pin can be used for implementing precise tracking, for the purpose of sequencing with respect to an external rail.

Features

  • Power Stage Input Voltage from 1V to 16V
  • Control Stage Input Voltage from 3V to 6V
  • Output Voltage Adjustable down to 0.6V
  • Power Good Flag and Shutdown
  • Output Over-Voltage and Under-Voltage Detection
  • ±2% Feedback Voltage Accuracy Over Temperature
  • Low-Side Adjustable Current Sensing
  • Adjustable Soft-Start
  • Tracking and Sequencing with Shutdown and Soft-Start Pins
  • Switching Frequency from 50 kHz to 1 MHz
  • TSSOP-14 Package

Typical applications

  • Ink Jet Printers
  • 3.3V Buck Regulation
  • DSP
  • Core and I/O
  • ADSL
  • ASIC
  • DSL
  • Laser Jet Printers
  • Low Voltage Power Modules
  • Cable Modem

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.68 µH, 38.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.68 µH
Performance Rated Current38.5 A
Saturation Current @ 10%13 A
Saturation Current @ 30%40 A
DC Resistance1.58 mΩ
Self Resonant Frequency90 MHz
MaterialSuperflux 
Packaging Unit400 
–Check availability