IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM25119 | Demoboard LM25119 AN-2065

4.5-42V Wide Vin, Current Mode Dual Synchronous Buck Controller

Overview

TopologyBuck Converter
Input voltage14-55 V
Switching frequency180-530 kHz
Output 110 V / 4 A
Output 25 V / 8 A
IC revisionB

Description

The LM25119 device is a dual synchronous buck controller intended for step-down regulator applications from a high voltage or widely varying input supply. The control method is based upon current mode control using an emulated current ramp. Current mode control provides inherent line feedforward, cycle-by-cycle current limiting and ease-of-loop compensation. The use of an emulated control ramp reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of very small duty cycles necessary in high input voltage applications. The switching frequency is programmable from 50 kHz to 750 kHz. The LM25119 device drives external high-side and low-side N-channel MOS power switches with adaptive dead-time control. A user-selectable diode emulation mode enables discontinuous mode operation for improved

Features

  • Emulated Peak Current Mode Control
  • Wide Operating Range (4.5 V to 42 V)
  • Easily Configurable for Dual Outputs or Interleaved Single Output
  • Robust 3.3-A Peak Gate Drive
  • Switching Frequency Programmable to 750 kHz
  • Optional Diode Emulation Mode
  • Programmable Output From 0.8 V
  • Precision 1.5% Voltage Reference
  • Programmable Current Limit

Typical applications

  • Industrial DC-DC Motor Drivers
  • Telecom Servers and Routers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 15 µH, 14.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Performance Rated Current14.1 A
Saturation Current @ 10%10.75 A
Saturation Current @ 30%14 A
DC Resistance9 mΩ
Self Resonant Frequency14 MHz
MaterialMnZn 
Packaging Unit150 
–Check availability