IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM25119

LM25119/LM25119Q Wide Input Range Dual Synchronous Buck Controller

Overview

TopologyBuck Converter
Input voltage6-36 V
Switching frequency50-750 kHz
Output 11.8 V / 8 A
Output 23.3 V / 8 A
IC revisionG

Description

The LM25119 is a dual synchronous buck controller intended for step-down regulator applications from a high voltage or widely varying input supply. The control method is based upon current mode control utilizing anemulated current ramp. Current mode control provides inherent line feed-forward, cycle-by-cycle current limiting and ease of loop compensation. The use of an emulated control ramp reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of very small duty cycles necessary in high input voltage applications.The switching frequency is programmable from 50kHz to 750kHz. The LM25119 drives external high-side and low-side NMOS power switches with adaptive dead-time control. A user-selectable diode emulation mode enables discontinuous mode operation for improved efficiency at light load conditions. A high voltage bias regulator with automatic switch-over to external bias further improves efficiency. Additional features include thermal shutdown, frequency synchronization, cycle-by-cycle and hiccup mode current limit and adjustable line under-voltage lockout. The device is available in a power enhanced leadless LLP-32 package featuring an exposed die attach pad to aid thermal dissipation.

Features

  • LM25119Q is an Automotive Grade product that is AEC-Q100 grade 1 qualified (-40°C to 125°C operating junction temperature).
  • Emulated peak current mode control
  • Wide operating range from 4.5V to 42V
  • Easily configurable for dual outputs or interleaved single output
  • Robust 3.3A peak gate drive
  • Switching frequency programmable to 750kHz
  • Optional diode emulation mode
  • Programmable output from 0.8V
  • Precision 1.5% voltage reference
  • Programmable current limit
  • Hiccup mode overload protection
  • Programmable soft-start
  • Programmable line under-voltage lockout
  • Automatic switch-over to external bias supply
  • Channel2 enable logic input
  • Thermal Shutdown
  • Leadless LLP32 (5mm x 5mm) package

Typical applications

  • Step-down regulator applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 6.8 µH, 22 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current22 A
Saturation Current @ 10%13 A
Saturation Current @ 30%27 A
DC Resistance4.1 mΩ
Self Resonant Frequency24 MHz
MaterialWE-PERM 2 
Packaging Unit150 
–Check availability