IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM25119 | Demoboard AN-2066 LM25119

4.5-42V Wide Vin, Current Mode Dual Synchronous Buck Controller

Overview

TopologyBuck Converter
Input voltage6-36 V
Switching frequency180-530 kHz
Output 13.3 V / 8 A
Output 21.8 V / 8 A
IC revisionB

Description

The LM25119 device is a dual synchronous buck controller intended for step-down regulator applications from a high voltage or widely varying input supply. The control method is based upon current mode control using an emulated current ramp. Current mode control provides inherent line feedforward, cycle-by-cycle current limiting and ease-of-loop compensation. The use of an emulated control ramp reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of very small duty cycles necessary in high input voltage applications. The switching frequency is programmable from 50 kHz to 750 kHz. The LM25119 device drives external high-side and low-side N-channel MOS power switches with adaptive dead-time control. A user-selectable diode emulation mode enables discontinuous mode operation for improved

Features

  • Emulated Peak Current Mode Control
  • Wide Operating Range (4.5 V to 42 V)
  • Easily Configurable for Dual Outputs or Interleaved Single Output
  • Robust 3.3-A Peak Gate Drive
  • Switching Frequency Programmable to 750 kHz
  • Optional Diode Emulation Mode
  • Programmable Output From 0.8 V
  • Precision 1.5% Voltage Reference
  • Programmable Current Limit

Typical applications

  • Telecom Servers and Routers
  • Industrial DC-DC Motor Drivers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 6.8 µH, 22 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current22 A
Saturation Current @ 10%13 A
Saturation Current @ 30%27 A
DC Resistance4.1 mΩ
Self Resonant Frequency24 MHz
MaterialWE-PERM 2 
Packaging Unit150 
–Check availability