IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM20242 | Demoboard PMP4494

5V to 3.3V 1.2A DC-DC Converter with 200mS Vout Hold-up Time Circuit Reference Design

Overview

TopologyBuck Converter
Input voltage5-20 V
Output 13.3 V / 1.2 A
IC revisionA

Description

The PMP4494 is a 5V to 3.3V 1.2A DC-DC converter with a Vout hold-up circuit. The synchronous buck converter LM20242 is used in the design to provide high efficiency for the system voltage. A boost converter TPS61170 boosts an auxiliary rail from 10V up to 20V to provide the backup voltage. A supply voltage supervisor TLV809 monitors the system voltage and switches the supply to the backup voltage once the system voltage falls below the threshold voltage. Along with the boost circuit, the hold-up capacitance is significantly reduced while still meeting the 200mS hold-up time specification.

Features

  • Main power supply 5V to 3.3V 1.2A output synchronous buck
  • Back-up power supply boost up from 10Vin to 20V hold-up voltage
  • Minimum 200ms hold-up time for 3.3V
  • Bus voltage monitor and switch
  • Size: 73.5mm x 50mm x 10mm

Typical applications

  • Battery charger

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 15 µH, 3.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Performance Rated Current3.6 A
Saturation Current @ 10%3.5 A
Saturation Current @ 30%7.2 A
DC Resistance92 mΩ
Self Resonant Frequency10 MHz
MountSMT 
–
–
–
–
–
–
–
–
Length7.3 mm
–
–Check availability
SPECWE-LHMI SMT Power Inductor, 22 µH, 1.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Performance Rated Current1.3 A
Saturation Current @ 10%1.45 A
Saturation Current @ 30%2.35 A
DC Resistance500 mΩ
Self Resonant Frequency14 MHz
MountSMT 
–
–
–
–
–
–
–
–
Length4.45 mm
–
–Check availability
SPECWCAP-ASLL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
MountV-Chip SMT 
Capacitance470 µF
Rated Voltage25 V (DC)
Endurance 5000
Ripple Current670 mA
Impedance90 mΩ
Leakage Current117.5 µA
Dissipation Factor14 %
Diameter10 mm
Length10.5 mm
Packaging15" Tape & Reel 
–Check availability