IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments J7EXPCXEVM | Demoboard J7EXPCXEVM

Gateway/Ethernet switch expansion card

Overview

TopologyLAN / POE

Description

Expand the capabilities of the J721EXCP01EVM common processor board for evaluating Jacinto 7 processors in vision analytics and networking applications in automotive and industrial markets with our Gateway/Ethernet switch expansion card.

Features

  • Ethernet
  • 4x 10/100/1000Mbps - RGMII ports (DP83867E)
  • 1x 10/100Mbps - RMII port (DP83822I)
  • 6x CAN interface
  • 6x LIN interface
  • PROFI BUS/RS485 port (DB9)
  • USS/IMU sensor header
  • Motor control header
  • Booster pack interface header
  • Board ID EEPROM

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 4, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
TypeStraight 
MountTHT 
Length10.16 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability