IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ISOUSB211 | Demoboard ISOUSB211DPEVM

Overview

TopologyUSB

Typical applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V
Output Current 11 A
Type of InsulationReinforced 
Switching Frequency 150 - 800
Voltage-µSecond46 Vµs
Turns Ratio1:1.1 
Inductance440 µH
Insulation Test Voltage5000 V (RMS)
Length12.32 mm
Width15.41 mm
Height11.89 mm
MountSMT 
Check availability