IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ISO7741TA | Demoboard ISO7741TADWEVM

ISO7741TA Quad-Channel Digital Isolator with Integrated Transformer Driver Evaluation Module

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage5 V
Output 15 V / 0.7 A
IC revisionA

Description

ISO7741TA evaluaiton module is used to evaluate quad-channel high-performance, 5000-VRMS reinforced digital isolators with integrated transformer driver ISO7741TA in 16-Pin WB SOIC package (Package Code-DW). The EVM features multiple test points and jumper options to evaluate the device with minimal external components

Features

  • High-performance, 5000-VRMs reinforced quad channeldigital isolators
  • Integrated push-pull transformer driver
  • Wide supply and level translation range for IO: 2.25V to 5.5V
  • High signaling rate: Up to 100Mbps
  • High output load current: 0.7A at 5V
  • Multiple test points and connection headers that allow for quick device evaluation

Typical applications

  • Traction inverter and motor control, HVAC control module, On-board charger, Automotive parking heater module, DC/DC converter Body electronics, Hybrid, electric and powertrain system (EV/HEV), Battery management system (BMS)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V
Output Current 11 A
Type of InsulationReinforced 
Switching Frequency 150 - 800
Voltage-µSecond46 Vµs
Turns Ratio1:1.1 
Inductance440 µH
Insulation Test Voltage5000 V (RMS)
Length12.32 mm
Width15.41 mm
Height11.89 mm
MountSMT 
–Check availability