IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ISO5852S | Demoboard TIDA-00195

Isolated IGBT Gate Driver Evaluation Platform for 3-Phase Inverter System Reference Design

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage15 V
Output 1-8 V
Output 215 V
IC revisionE1

Description

The TIDA-00195 reference design consists of a 22kW power stage with TI’s new reinforced isolated IGBT gate driver ISO5852S intended for motor control in various applications. This design allows performance evaluation of the ISO5852S in 3-phase inverter incorporating 1200V rated IGBT modules of current ratings ranging from 50A-200A.Some of the important functionality and performance evaluated are short circuit protection using DESAT detection, Soft-shutdown, effectiveness of the Active Miller Clamp at different inverter dv/dt, and ESD/EFT performance of IGBT gate driver at system level derived from adjustable speed electrical power drive systems (IEC61800-3). Piccolo launch pad LAUNCHXL-F28027 is used to generate the PWM signals required for controlling the inverter.

Features

  • 3-phase inverter system with:
  • 1200v rated IGBT module of current ratings from 50A-200A. (supporting multiple vendors)
  • 7 reinforced Isolated IGBT gate drivers – ISO5852s with working voltage isolation of 1.5kVrms with Minimum CMTI of 50 kV/μs
  • Incorporates protection against over current and false turn ON using:
  • DESAT detection
  • Soft shutdown
  • Active Miller clamp
  • Meets IEC61800-3 EMC immunity requirements: +/-8kV ESD CD per IEC 61000-4-2
  • +/-4kV EFT per IEC 61000-4-4
  • On board half-bridge isolated power supply generating +16v/-8v for gate drivers with a provision to operate gate drivers with unipolar or bipolar supply with external BJT / MOSFET buffers
  • Gate driver input can be configured for inverting/Non inverting operation
  • Option to evaluate the system with:
  • Twisted pair cable between the gate driver and IGBT
  • External capacitance between gate and emitter

Typical applications

  • Servo Drives
  • Industrial Variable Speed Drives
  • UPS
  • Solar Inverters

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V (DC)
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.8 A
Type of InsulationReinforced 
Switching Frequency 300 - 620
Voltage-µSecond10 Vµs
Turns Ratio1:1.1 
Inductance340 µH
Insulation Test Voltage5000 V (RMS)
Length9.14 mm
Width12.7 mm
Height7.62 mm
MountSMT 
–Check availability
750342573
SPECForward Transformer, –, –
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Forward Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability