IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ISO1228 | Demoboard ISO1228DFBEVM

Eight-Channel Isolated Digital Input with Current Limit and Diagnostics Evaluation Module

Overview

TopologyOther Topology
IC revisionA

Description

ISO1228DFBEVM is an evaluation module (EVM) used to evaluate the 8-channel isolated digital input receiver ISO1228 in the 38-pin DFB SSOP package. The EVM has additional footprints that gives the user flexibility to add componenents to test a variety of common applications. The EVM features multiple test points and jumper options to evaluate the device with minimal external components.

Features

  • Eight configurable IEC 61131-2 type 1, 2, or 3 isolated digital inputs
  • VCC1 logic supply voltage range 1.71 V to 5.5 V
  • AVCC field supply voltage range 8 V to 36 V
  • Serial SPI and parallel output options
  • Programmable glitch filters

Typical applications

  • Programmable Logic Controllers (PLC), Binary Input Modules, Motor Drive Digital Inputs, Industrial Transport Digital Inputs, CNC Control

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability