IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments INA826IADGK | Demoboard TIDA-00171

Isolated Current Shunt and Voltage Measurement Reference Design for Motor Drives

Overview

TopologyFlyback Converter
Input voltage18-32 V
IC revisionA

Description

This evaluation kit and reference design implements the AMC130x reinforced isolated delta-sigma modulators along with integrated Sinc filters in the C2000™ TMS320F28377D Delfino™ microcontroller. The design provides an ability to evaluate the performance of these measurements: three motor currents, three inverter voltages and the DC Link voltage. Provided in the kit is firmware to configure the Sinc filters, set the PLL frequency and receive data from Sinc filters. A versatile run-time GUI is also provided to help the user validate the AMC130x performance and supports configuration changes to Sinc filter parameters in the Delfino controller.

Features

  • Isolated shunt feedback measurements of 3-phase motor currents and voltages using the new AMC130x reinforced isolated delta-sigma modulator
  • Integrated Sinc3 digital filters using new C2000™ F2837xD Dual-core Delfino™ microcontroller
  • Calibrated accuracy of ±0.2%, uncalibrated accuracy <2%
  • <4uSec response time for fault protection
  • Run-time GUI for complete performance analysis of modulator clock, sinc filter parameters, and currrent and voltage waveforms
  • Tested for IEC61800 (EMC requirements)

Typical applications

  • AC Motor Drives,Uninterruptible Power Supplies,Solar Inverters

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
n
ISAT(A)
LS(nH)
Size
Pins
Type
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 3.3 V (DC), 5 V (DC)
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15 V (DC)
Output Current 10.45 A
Type of InsulationFunctional 
Switching Frequency 250 - 550
Voltage-µSecond11 Vµs
Turns Ratio1:2 
Inductance475 µH
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
Turns Ratio1:2 
Size1006 
Operating Temperature -40 °C up to +125 °C
PackagingTape and Reel 
Check availability
750342271
SPECTransformer, 5 V (DC), 6.6 V (DC)
Simu­lation
Availability
Downloads3 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Input Voltage 5 V (DC)
Output Voltage 16.6 V (DC)
Output Current 10.1 A
Switching Frequency 500
Turns Ratio1 : 1.64 
Inductance330 µH
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.05 mm
Height10.46 mm
MountSMT 
SizeToroid 
Operating Temperature -40 °C up to +125 °C
PackagingTape and Reel 
Check availability
SPECWE-FLYTI Flyback Transformers, 8 - 30 V (DC), 6 V (DC)
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 8 - 30 V (DC)
Output Voltage 16 V (DC)
Output Current 12 A
Switching Frequency 400
Inductance12 µH
Insulation Test Voltage1500 V (AC)
Length13.46 mm
Width17.75 mm
Height12.7 mm
MountSMT 
Turns Ratio1.2:1 
Saturation Current4.5 A
Leakage Inductance235 nH
SizeEP13 
Operating Temperature -40 °C up to +125 °C
PackagingTape and Reel 
Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length50.8 mm
MountTHT 
Pins40 
TypeAngled 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability