IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments INA310 | Demoboard INA310EVM

INA310 evaluation module for –4-V to 110-V, 1.3-MHz analog current-sense amplifier

Overview

TopologyOther Topology
IC revisionA

Description

The INA310EVM evaluation module (EVM) is intended to provide basic functional evaluation of the INA310 device. The EVM consists of one printed-circuit board (PCB) with optional PCB cutouts for each of the five gain options (1 to 5). Each PCB cutout has one INA310xn device (where x is version A or B, and n is 1, 2, 3, 4, or 5), test points and sockets for external hardware connections, and pads to solder down optional circuitry. The EVM supports current measurements up to 5 amps through the PCB.

Features

  • Evaluation of all gain options through provided device boards
  • Ease of access to device pins with test points
  • Pads and sockets for optional filtering at the input pins and output pin
  • Multiple input signal options, including a method to solder a shunt resistor (2512) and measure current up to 5 A

Typical applications

  • 48 V rack server
  • Solenoids and actuators
  • 48 V battery management systems (BMS)
  • 48 V DC/DC converter, 48 V merchant network & server power supply (PSU)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 1031 - 3.50 mm Horiz. Entry Modular, 2, Wire Protector
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 16 (AWG) 0.2 to 1 (mm²)
–Check availability