IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments INA241x | Demoboard INA241AEVM

INA241x evaluation module for -5-V to 110-V 1.1-MHz current sense amplifier with PWM rejection

Overview

TopologyOther Topology
IC revisionA

Description

INA241AEVM is a small module with five completely independent boards that can be broken off by the designer. Five schematically identical boards are available for each of the five gain variations of the INA241x with inputs up to 110-V common-mode and 10-A (onboard shunt) input capability.Each board provides test points for VS, GND, OUT and a terminal block of Vin+ and Vin-. Pads and sockets allow for quick implementation of input and output filtering as well as an onboard 2512-size shunt resistor.

Features

  • Easy to test INA241x with differential voltage or shunt resistor
  • Pads and sockets allow quick and easy implementation of SMD filtering
  • Breakable panels enable designers to experiment and test with all gain variants

Typical applications

  • Medical cordless tools
  • Motor drives, Solenoids and actuators, Injection molding machine, Cordless power tools

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
TypeStraight 
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, 3, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability