IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments INA237-Q1 | Demoboard PMP23365

AEC-Q100, 85-V, 16-bit, I²C output current/voltage/charge monitor

Overview

TopologyOther Topology
IC revisionA

Description

The INA237-Q1 is an ultra-precise digital power monitor with a 16-bit delta-sigma ADC specifically designed for current-sensing applications. The device can measure a full-scale differential input of ±163.84 mV or ±40.96 mV across a resistive shunt sense element with common-mode voltage support from –0.3 V to +85 V.The INA237-Q1 reports current, bus voltage, temperature, and power, all while performing the needed calculations in the background. The integrated temperature sensor is ±1°C accurate for die temperature measurement and is useful in monitoring the system ambient temperature.The low offset and gain drift design of the INA237-Q1 allows the device to be used in precise systems that do not undergo multi-temperature calibration during manufacturing. Further, the very low offset voltage and noise allow for use in A to kA sensing applications and provide a wide dynamic range without significant power dissipation losses on the sensing shunt element. The low input bias current of the device permits the use of larger current-sense resistors, thus providing accurate current measurements in the micro-amp range.The device allows for selectable ADC conversion times from 50 µs to 4.12 ms as well as sample averaging from 1x to 1024x, which further helps reduce the noise of the measured data.

Features

  • AEC-Q100 qualified for automotive applications:
  • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Documentation available to aid functional safety system design
  • High-resolution, 16-bit delta-sigma ADC
  • Current monitoring accuracy:
  • Offset voltage: ±50 µV (maximum)
  • Offset drift: ±0.02 µV/°C (maximum)
  • Gain error: ±0.3% (maximum)
  • Gain error drift: ±50 ppm/°C (maximum)
  • Common mode rejection: 120 dB (minimum)
  • Power monitoring accuracy:
  • 1.6% full scale, –40°C to +125°C (maximum)
  • Fast alert response: 75 µs
  • Wide common-mode range: –0.3 V to +85 V
  • Bus voltage sense input: 0 V to 85 V
  • Shunt full-scale differential range: ±163.84 mV / ±40.96 mV
  • Input bias current: 2.5 nA (maximum)
  • Temperature sensor: ±1°C (maximum at 25°C)
  • Programmable conversion time and averaging 2.94-MHz high-speed I2C interface with 16 pin-selectable addresses
  • Operates from a 2.7-V to 5.5-V supply:
  • Operational current: 640 µA (typical)
  • Shutdown current: 5 µA (maximum)

Typical applications

  • Machine vision camara

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability