IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments INA229 | Demoboard INA229_239EVM

INA229 & INA239 evaluation module

Overview

TopologyOther Topology
IC revisionE

Description

This evaluation module (EVM) is an easy-to-use platform to evaluate the main features and performance of the INA229 or INA239.The EVM supports current measurements up to 10-A and comes with graphical user interface (GUI) support to read and write to device registers.

Features

GUI support to read and write device registers, and view and save results dataEVM detached from the sensor control board (SCB) for custom use casesMultiple EVM support with a single SCB and GUIConveniently powered from a common micro-USB connector through the SCB

Typical applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 1377 - Wire Protector 5.00mm pitch - Horizontal cable entry - THT, 6, Wire Protector
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 12 to 30 (AWG) 0.5 to 2.5 (mm²)
Check availability