Topology | Other Topology |
IC revision | A |
The INA2227 evaluation module (EVM) is a platform to evaluate the main features and performance of the INA2227. The EVM supports current measurements up to 10A per channel and comes with graphical user interface (GUI) support to read and write to device registers.
GUI support to read and write device registers as well as view and save results dataEVM detached from SCB for custom use casesMultiple EVM support with single SCB/GUIConveniently powered from a common micro-USB connector through the SCB
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Color | Gender | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60900213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | 1 | Black | Jumper | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
![]() | 60900213421 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Color | Gender | IR (A) | Packaging | Samples |
---|