IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments INA199 | Demoboard TIDA-00753

Three Phase AC Current Measurements Using Current Transformer Reference Design

Overview

TopologyOther Topology

Description

The TIDA-00753 reference design demonstrates high accuracy wide range AC current measurement for a three phase motor using the INA199 zero drift current shunt monitor. The design also has low power consumption of 25mW for Gain stage of 200 as compared to a discrete solution. The design footprint and BOM cost is much smaller than a discrete solution due to the integrated high precision resistors inside the INA199.

Features

REAMRK: BOM and Schematics are added with EVM board.

  • Wide common-mode range: –0.3 V to 26 V
  • Offset voltage: ±150 μV (maximum)(Enables shunt drops of 10-mV full-scale)
  • Accuracy– ±1.5% gain error (maximum overtemperature)– 0.5-μV/°C offset drift (maximum)– 10-ppm/°C gain drift (maximum)
  • Choice of Gains:– INA199x1: 50 V/V– INA199x2: 100 V/V– INA199x3: 200 V/V
  • Quiescent current: 100 μA (maximum)
  • Packages: 6-pin SC70, 10-pin UQFN

Typical applications

  • ID and FD Fans, Screw Feeders, and Feed Pumps (Steam Boiler)
  • Traction Motor (Escalator and Elevators)
  • Compressors, Chillers, and Blowers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Check availability