IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments FT4232H-56Q | Demoboard ADC3663EVM

USB Hi-Speed to QUAD CHANNEL HIGH SPEED USB TO MULTIPURPOSE UART/MPSSE IC IN A 56 PIN QFN

Overview

TopologyUSB
IC revisionA

Description

The FT4232H is FTDI’s 5th generation of USB devices. The FT4232H is a USB 2.0 Hi-Speed (480Mb/s) to UART IC. It has the capability of being configured in a variety of industry standard serial or parallel interfaces.The FT4232H features 4 UARTs. Two of these have an option to independently configure an MPSSE engine, this allows the FT4232H to operate as two UART/Bit-Bang ports plus two MPSSE engines used to emulate JTAG, SPI, I2C, Bit-bang or other synchronous serial modes.The FT4232H is available in Pb-free (RoHS compliant) 64-pin LQFP/QFN and 56-pin VQFN packages. The 56-pin VQFN with lower pin count and small size package is also available for the FT4232H. The differences exist on power/ground and pin number for each pin. The part number is FT4232H-56Q to distinguish it from the 64-pin package type. All the functions are supported in the 56-pin VQFN package.

Features

  • Single chip USB to quad serial ports with a variety of configurations.
  • Entire USB protocol handled on the chip. No USB specific firmware programming required.
  • USB 2.0 High Speed (480Mbits/Second) and Full Speed (12Mbits/Second) compatible.
  • Two Multi-Protocol Synchronous Serial Engine (MPSSE) on channel A and channel B, to simplify synchronous serial protocol (USB to JTAG, I2C, SPI or bit-bang) design.
  • Independent Baud rate generators.
  • RS232/RS422/RS485 UART Transfer Data Rate up to 12Mbaud. (RS232 Data Rate limited by external level shifter).
  • FTDI’s royalty-free Virtual Com Port (VCP) and Direct (D2XX) drivers eliminate the requirement for USB driver development in most cases.
  • Optional traffic TX/RX indicators can be added with LEDs and an external 74HC595 shift register.
  • Adjustable receive buffer timeout.
  • Support for USB suspend and resume conditions via PWREN#, SUSPEND# and RI# pins.
  • Highly integrated design includes +1.8V LDO regulator for VCORE, integrated POR function and on chip clock multiplier PLL (12MHz – 480MHz).
  • FTDI FT232B style, asynchronous serial UART interface option with full hardware handshaking and modem interface signals.
  • Fully assisted hardware or X-On / X-Off software handshaking.
  • UART Interface supports 7/8 bit data, 1/2 stop bits, and Odd/Even/Mark/Space/No Parity.
  • Auto-transmit enable control for RS485 serial applications using TXDEN pin.
  • Operational configuration mode and USB Description strings configurable in external EEPROM over the USB interface.
  • Low operating and USB suspend current.
  • Configurable I/O drive strength (4,8,12 or 16mA) and slew rate.
  • Supports bus powered, self powered and high-power bus powered USB configurations.
  • UHCI/OHCI/EHCI host controller compatible.
  • USB Bulk data transfer mode (512 byte packets in Hi-Speed mode).
  • Dedicated Windows DLLs available for USB to JTAG, USB to SPI, and USB to I2C applications.+1.8V (chip core) and +3.3V I/O interfacing (+5V Tolerant).
  • Extended -40ºC to 85ºC industrial operating temperature range.
  • Compact 64-LD Lead Free LQFP/LQFN and 56-LD VQFN packages.
  • +3.3V single supply operating voltage range.

Typical applications

  • Single chip USB to four channels UART (RS232,RS422 or RS485) or Bit-Bang interfaces

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 120 Ω, 200 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance600 MHz 
Rated Current 21100 mA
DC Resistance0.2 Ω
TypeWide Band 
–Check availability