IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments F29H85x | Demoboard F29H85X-SOM-EVM

F29H85x controlSOM evaluation module

Overview

TopologyFPGA
IC revisionC

Description

F29H85X-SOM-EVM is an evaluation and development board for TI C2000™ MCU series of F29H85x and F29P58x devices. This system-on-module design is ideal for initial evaluation and prototyping. For evaluation of F29H85X-SOM-EVM, the XDS110ISO-EVM debug probe is required and can be purchased separately.

Features

eaturesHardware:

Three standard 120-pin controlSOM high-density connectorsPower management IC for safety applicationsAnalog I/O, digital I/O and JTAG signals at board interfaceSoftware:

Free download of Code Composer Studio IDEFree download of F29X-SDK for device drivers and example projectsMotorControl SDKDigitalPower SDK

Typical applications

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 330 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance330 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
–
Impedance @ 100 MHz60 Ω
Maximum Impedance110 Ω
Maximum Impedance600 MHz 
Rated Current 23000 mA
DC Resistance0.04 Ω
TypeHigh Current 
–Check availability