IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments F2837xD | Demoboard LAUNCHXL-F28379D

C2000 Delfino MCU F28379D LaunchPad™ development kit

Overview

TopologyOther Topology
IC revisionC

Description

LAUNCHXL-F28379D is a low cost evaluation and development tool for the F2837xD, F2837xS, and F2807x series in the TI MCU LaunchPad ecosystem which is compatible with various plug-on BoosterPacks (suggested under the Recommended BoosterPacks in the Features section below). This extended version of the LaunchPad supports the connection of two BoosterPacks. The LaunchPad provides a standardized and easy to use platform to use while developing your next application.

Features

  • Hardware features
  • USB connected isolated XDS100v2 JTAG debug probe for real-time debug and flash programming
  • 4x 20-pin headers/connectors
  • Programmable buttons and LEDs
  • TMS320F28379D: 200 MHz dual C28xCPUs and dual CLAs, 1 MB Flash, 16-bit/12-bit ADCs, comparators, 12-bit DACs, delta-sigma sinc filters, HRPWMs, eCAPs, eQEPs, CANs, and more
  • C2000 Delfino Position Manager-ready TMS320F28379D MCU capable of interfacing to absolute encoders as well as resolvers and SINCOS transducers
  • Supports two BoosterPacks
  • Two encoder interface connectors
  • Isolated CAN transceiver connector
  • Hardware Files are in C2000Ware at boards\LaunchPads\LAUNCHXL_F28379D
  • Software features
  • Free download of Code Composer Studio IDE
  • Free download of C2000Ware for device drivers and example projects DesignDRIVE platform support
  • powerSUITE software support
  • MathWorks Embedded Target Support
  • solidThinking Embed Support

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–Check availability