IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments F280049CPZS | Demoboard TMDSCNCD280049C

F280049C evaluation module for C2000™ MCU controlCARD™

Overview

TopologyOther Topology
IC revisionB

Description

TMDSCNCD280049C is an HSEC180 controlCARD based evaluation and development tool for the C2000™ F28004x series of microcontroller products. controlCARDs are ideal to use for initial evaluation and system prototyping. controlCARDs are complete board-level modules that utilize one of two standard form factors (100-pin DIMM or 180-pin HSEC ) to provide a low-profile single-board controller solution. For first evaluation controlCARDs are typically purchased bundled with the TMDSHSECDOCK baseboard or bundled in an application kit.

Features

  • Isolated on-board XDS100v2 USB-to-JTAG debug probe enables real-time in-system programming and debugging
  • Standard 180-pin controlCARD HSEC interface
  • Analog I/O, digital I/O and JTAG signals at card interface
  • Hardware files can be found by downloading C2000Ware at boards\controlCARDs\TMDSCNCD280049C

Typical applications

  • Medium/short range radar
  • AC charging (pile) station, Textile machine, CNC control, Automated sorting equipment, Welding machine, Door operator drive control, Air conditioner outdoor unit, DC charging (pile) station

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Application
Interface Type
Type
Variant
Gender
Pins
Mount
IR(A)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Mini/Micro Connectors, Mini USB 2.0, Type B
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationMini USB 2.0 
Interface TypeType B 
TypeHorizontal 
Variantwith Pads & Pegs 
GenderReceptacle 
Pins5 
MountSMT 
Rated Current1 A
Working Voltage30 V (AC)
PackagingTape and Reel & Mylar 
–Check availability