Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 4.5-38 V |
Output 1 | 10 A |
IC revision | B |
The DRV8873 is an integrated driver for industrial and automotive applications. With 10 A peak current capability and 4.5-38V voltage range, this device supports a wide range of applications. PH/EN or PWM interface allows simple interfacing to controller circuits while also allowing independent ½ bridge control to drive two solenoid loads. A current mirror approximates the current through the high-side FETs, and does not require a sense resistor. A low-power sleep mode is provided to achieve very low quiescent current draw by shutting down much of the internal circuitry. Internal protection functions are provided for undervoltage lockout, charge pump faults, overcurrent protection, short circuit protection, and overtemperature with fault conditions indicated on an nFAULT pin and through the SPI registers.
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691101710002 | SPEC | – | 6 files | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | 10 | – | 12.6 | – | Box | ||
150080SS75000 | SPEC | 7 files | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 630 | Super Red | 645 | 60 | 1.9 | AlInGaP | 140 | – | – | – | 0805 | -40 °C up to +85 °C | – | – | – | 2 | 1.25 | 0.7 | – | Tape and Reel | |||
150080VS75000 | SPEC | 7 files | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | 0805 | -40 °C up to +85 °C | – | – | – | 2 | 1.25 | 0.7 | – | Tape and Reel | |||
885012206020 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | 5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | |||
885012206034 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691101710002 | SPEC | – | |
150080SS75000 | SPEC | ||
150080VS75000 | SPEC | ||
885012206020 | SPEC | ||
885012206034 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples |
---|