IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DAC63004 | Demoboard DAC63004WCSP-EVM

DAC63004W evaluation module for four-channel 12-bit smart DAC in wafer chip scale package (WCSP)

Overview

TopologyDAC
Input voltage1.8-5 V
Output 10.2 A
IC revisionA

Description

The DAC63004 wafer chip scale package (WCSP) evaluation module (EVM) is a platform for evaluating the performance of the DAC63004W and DAC53004W commercial ultra-low-power, buffered-voltage and current-output digital-to-analog converters (DACs) in a variety of configurations.There is an optional circuit to evaluate the DAC63004W or DAC53004W as a variable current source with an output up to 200 mA.DAC63004WCSP-EVM has a GUI available to evaluate the performance and applications specific to DAC63004W or DAC53004W. The EVM has an onboard controller allowing it to connect directly to a computer for use with the GUI. There are two 16-pin connectors that are compatible with BOOSTXL-DAC-PORT, which allows DAC63004WCSP-EVM to be used with the EK-TM4C1294XL LaunchPad™ development kit if that is preferred over the onboard controller.

Features

  • USB powered; no external supply required
  • Internal reference
  • I2C and serial peripheral interface (SPI)
  • Voltage and current outputs

Typical applications

  • Land mobile radio
  • Pulse oximeter
  • Optical module, Standard notebook PC

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
IR(mA)
RDC(Ω)
Type
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBA SMT EMI Suppression Ferrite Bead, 600 Ω, 660 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance660 Ω
Rated Current1000 mA
DC Resistance0.2 Ω
TypeHigh Current 
Size0603 
Operating Temperature -55 °C up to +125 °C
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability