IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DAC53608 | Demoboard BOOSTXL-DAC-PORT

Digital-to-analog converter (DAC) BoosterPack™ plug-in module

Overview

TopologyDAC

Description

BOOSTXL-DAC-PORT is an easy-to-use BoosterPack™ plug-in module platform for evaluating the functionality and performance of catalog digital-to-analog converters (DACs).This generic platform accommodates a DAC evaluation module (EVM) using a board-to-board connector. It works with the GUI Composer-based software framework for the mounted DAC EVM.BOOSTXL-DAC-PORT interfaces with the MSP-EXP432E401Y MCU LaunchPad™ development kit, which is required for proper operation (order separately or in a bundle with the BOOSTXL-DAC-PORT).

Features

  • Power supply
  • Onboard (5 V, 3.3 V)
  • External (VCC, VSS, VDD, VIO)
  • Analog interfaces: 16 analog channels, REF, REFGND
  • Interfaces: SPI, I2C, GPIO

Typical applications

  • Programmable Power Supplies
  • IP Network Cameras, Projectors, Laser Driver Multifunction Printers, Auto Focus Digital Still Cameras Lens
  • VCOM Biasing in Display Panel, Programmable Window Comparator, ATM Machines, Currency Counters, Barcode Readers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 600 Ω, 800 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance800 Ω
Maximum Impedance200 MHz 
Rated Current 21000 mA
DC Resistance0.2 Ω
TypeHigh Current 
–Check availability