IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments CSD88599Q5DC | Demoboard BOOSTXL-DRV8323RS

Three-Phase Smart Gate Driver With Buck, Shunt Amps (SPI Interface) Evaluation Module

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage6-54 V
Output 13.3 V / 0.6 A
IC revision001

Description

The BOOSTXL-DRV8323RS is a 15A, 3-phase brushless DC drive stage based on the DRV8323RH gate driver and CSD88599Q5DC NexFETTM power blocks. The module has individual DC bus and phase voltage sense as well as individual low-side current shunt amplifiers, making this evaluation module ideal for sensorless BLDC algorithms. The module supplies MCU 3.3V power with an integrated 0.6A step down buck regulator. The drive stage is fully protected with short circuit, thermal, shoot-through, and under voltage protection and easily configurable via the devices SPI registers.

Features

  • 6V to 54V Operation
  • 15A Continuous / 20A Peak H-bridge Output Current
  • Integrated 600mA Buck Regulator
  • Three Integrated Current Shunt Amplifiers
  • Sensored or Sensorless BLDC Firmware Available

Typical applications

  • E-Bikes, E-Scooters, and E-Mobility
  • Cordless Vacuum Cleaners / Drones, Robotics, and RC Toys
  • Cordless Garden and Power Tools, Lawnmowers / Industrial and Logistics Robots
  • Brushless-DC (BLDC) Motor Modules and PMSM / Fans, Pumps, and Servo Drives

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length10 mm
–
Height12.6 mm
–
PackagingBox 
–Check availability
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 3, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length15 mm
–
Height12.6 mm
–
PackagingBox 
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance1 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability