| Topology | Battery Management System |
| Input voltage | 100 V |
| IC revision | D |
The BQ79616 evaluation module (EVM) is a development platformfor the BQ79616-Q1. BQ79616-Q1 provides high accuracy and channel measurements for six to 16 battery cells. With the inclusion of a daisy-chain communication port, BQ79616-Q1 is stackable (up to 35 devices) to support large stack configurations found in battery packs for electrified automotive drive trains.
Highly accurate monitoring of 16 li-ion cellsIntegrated protectorInternal cell balancing1-Mb/s stackable isolated differential UARTASIL-D voltage/temperature/communication
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Winding Style | Number of windings | L(µH) | Zmax(Ω) | IR(mA) | RDC max.(Ω) | VR(V) | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | SPECWE-SLM SMT Common Mode Line Filter, bifilar, 2 | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-SLM SMT Common Mode Line Filter | Winding Stylebifilar | Number of windings2 | Inductance470 µH | Maximum Impedance2200 Ω | Rated Current400 mA | DC Resistance0.35 Ω | Rated Voltage80 V | –Check availability |
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |